Fan module for the BPC 9102S remote field controller
Product details
Product type
Fan
Ambient conditions
Ambient temperature (operation)
0 °C ... 60 °C (0...2000 m altitude)
0 °C ... 55 °C (2000 m ... 3000 m above mean sea level)
0 °C ... 50 °C (3000 m above sea level)
Item number
1290834
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
DRB
Product key
DRBAAZ
GTIN
4063151522841
Weight per piece (including packing)
6.07 g
Weight per piece (excluding packing)
88 g
Customs tariff number
84145925
Country of origin
TW
ECLASS
ECLASS-13.0
19200192
ECLASS-15.0
19200192
ETIM
ETIM 10.0
EC002584
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c), 7(a), 7(c)-I
China RoHS
Environment friendly use period (EFUP)
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.