Installation contactor (Hum-free); input voltage: 230 V AC/220 V DC; contact switching type: 4 N/O contacts; rated current: 32 A
Installation contactor and installation relay
Installation contactors and installation relays offer high reliability and efficiency for your electrical systems, especially in building automation. Developed for a long service life and easy installation, they ensure a safe and stable controller. Ideal for use in residential, commercial, and industrial applications, installation relays provide reliability for smaller loads while installation contactors do the same in applications with larger loads.
Installation contactor (Hum-free); input voltage: 230 V AC/220 V DC; contact switching type: 4 N/O contacts; rated current: 40 A
Installation contactor (Hum-free); input voltage: 230 V AC/220 V DC; contact switching type: 2 N/O contacts; rated current: 32 A
Installation contactor (Hum-free); input voltage: 230 V AC/220 V DC; contact switching type: 4 N/O contacts; rated current: 63 A
Installation contactor (Hum-free); input voltage: 24 V AC/DC; contact switching type: 4 N/C contacts; rated current: 40 A
Installation contactor (Hum-free); input voltage: 230 V AC/220 V DC; contact switching type: 3 N/O contacts, 1 N/C contact; rated current: 32 A
Installation contactor (Hum-free); input voltage: 230 V AC/220 V DC; contact switching type: 3 N/O contacts, 1 N/C contact; rated current: 63 A
Installation contactor (Hum-free); input voltage: 24 V AC/DC; contact switching type: 3 N/O contacts, 1 N/C contact; rated current: 32 A
Installation contactor (Hum-free); input voltage: 24 V AC/DC; contact switching type: 4 N/C contacts; rated current: 20 A
Installation contactor (Hum-free); input voltage: 24 V AC/DC; contact switching type: 4 N/O contacts; rated current: 32 A
Your advantages
- Ideal for building automation with the hum-free operation of switching devices
- High degree of flexibility with potential use in a range of applications, from lighting and heating through to safety systems
- Space savings in the control cabinet with a small overall width
- Mastering switching tasks with the extensive selection of NC and NO contacts
New products
Installation contactors and installation relays
Powerful, reliable, versatile
The versatile installation contactors and installation relays switch high load currents reliably and efficiently. Noise emissions from the coil are eliminated by the HUM-FREE input circuit, which also provides protection against overvoltage.
Main features
- DIN rail-mounted device design for distribution boards
- Rated current: 16 A … 63 A
- Nominal input voltage: 24 V and 230 V
- HUM-FREE input circuit
- Varistor for protection against overvoltages
- Electrical isolation (coil / contact)
Your Advantages
- Ideal for building automation with hum-free operation of the switching devices
- High flexibility with the ability to be used in various applications such as lighting, power distribution, and even AC charging stations.
- Narrow design saves space in the control cabinet
- Mastering switching tasks with the extensive selection of NC and NO contacts along with mono- and bi-stable versions
Installation relays and installation contactors are particularly suitable for building automation
Installation contactors and installation relays Reliable and efficient in building automation
Installation relays and installation contactors are particularly suitable for building automation because they offer several advantages:
- Reliability: The products ensure stable switching operations, which is essential for automation.
- Energy efficiency: Through the precise control of electrical loads, installation contactors and installation relays contribute to reducing energy consumption.
- Durability: Developed for a long service life, the products minimize maintenance effort and costs.
- Easy integration: The products can be easily integrated into existing systems and are compatible with modern automation technologies.