VS-PSC 1,5/3-M PE
-
Contact insert
1689336
POWER-SUBCON header, for mounting side, shielded, color: green
Product details
Notes on operation | Only actuate MINI COMBICON connectors when under no load condition. If for operating reasons small loads must be switched, experimental values are available upon request. |
Product type | Contact insert |
Application | leading PE contact |
Type | 09 |
Number of positions | 3 |
Type | Male |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated voltage (III/3) | 250 V |
Rated surge voltage | 4 kV |
Rated current | 8 A |
Contact resistance | 3 mΩ |
Insulation resistance | 1 TΩ |
Transmission medium | Copper |
Connection method | PCB connection |
Width | 30.8 mm |
Height | 13.7 mm |
Length | 20.8 mm |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | tin-plated |
Contact carrier material | PA |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 80 °C |
Mounting type | Threads |
Item number | 1689336 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Sales key | AB |
Product key | ABNCAB |
GTIN | 4017918893187 |
Weight per piece (including packing) | 6.89 g |
Weight per piece (excluding packing) | 5.48 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440302 |
ETIM
ETIM 9.0 | EC001132 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates