Contact insert with short-circuit function. If the connector is pulled out, all contacts are short circuited.
HC-TSC-M-06-PT-F
-
Contact insert module
1079590
Contact insert module, number of positions: 6, Socket, Push-in connection, 100 V, 20 A, 1.5 mm2 ... 4 mm2, with short-circuit function
Product details
| General | Please observe the circuit diagram |
| General | Use at least 1.5 mm² cables with a maximum conductor loop of 2 m. No open conductor loops permitted! |
| General | only use flexible conductors with ferrules |
| Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
| Product type | Modular contact insert |
| Series | HC-M-TSC |
| Number of positions | 6 |
| Connection profile | 6 |
| Number of module slots | 2 |
| Contact material type | rolled |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection technology | Push-in connection |
| Conductor connection | |
| Conductor cross section | 1.5 mm² ... 4 mm² |
| Connection cross section AWG | 21 ... 12 |
| Stripping length of the individual wire | 8 mm |
| Dimensional drawing |
|
| Width | 33.8 mm |
| Height | 45.8 mm |
| Length | 29.2 mm |
| Mechanical characteristics | |
| Contact diameter | 4 mm |
| Rated voltage (III/3) | 100 V (when plugged in) |
| 100 V (Unplugged and during plugging) | |
| Rated surge voltage | 1.5 kV |
| Rated current | 20 A (When plugged in) |
| 20 A (Unplugged and during plugging) |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Item number | 1079590 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7 |
| Product key | AF7ACE |
| GTIN | 4055626800370 |
| Weight per piece (including packing) | 44.7 g |
| Weight per piece (excluding packing) | 40 g |
| Customs tariff number | 85366990 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
ETIM
| ETIM 9.0 | EC000438 |
UNSPSC
| UNSPSC 21.0 | 39121500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-CST-MOD - Coding element 1636127
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
-
HC-TSC-M-06-PT-M - Contact insert module 1079591
-
CF CRIMPHANDY 0,5 - Automatic stripping and crimping device 1212463
-
CF CRIMPHANDY 0,75 - Automatic stripping and crimping device 1212464
-
CF CRIMPHANDY 1,0 - Automatic stripping and crimping device 1212465
-
CF CRIMPHANDY 1,5 - Automatic stripping and crimping device 1212466
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX CENTRUS 10S - Crimping pliers 1213154
-
CRIMPFOX CENTRUS 6S - Crimping pliers 1213144
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates