The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

HC-M-01-PT-M-16 - Contact insert module
1544116

Contact insert module, number of positions: 1, power contacts: 1, control contacts: 0, Pin, Push-in connection, 830 V, 76 A, 2.5 mm2 ... 16 mm2, application: Power

Product details









Compatible products