HC-M-01-CT-F-120
-
Contact insert module
1683513
Contact insert module, number of positions: 1, power contacts: 1, control contacts: 0, Socket, Crimp connection, 1000 V, 300 A, 95 mm2 ... 120 mm2, application: Power, without crimp contacts
Product details
| General | Order crimp contacts separately |
| General | Order crimp contacts separately |
| Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
| Product type | Modular contact insert |
| Series | HC-M-01 |
| Application | Power |
| Number of positions | 1 |
| Connection profile | 1 |
| Number of module slots | 2 |
| No. of power contacts | 1 |
| No. of control contacts | 0 |
| Contact material type | turned |
| Connection technology | |
| Connection technology | Crimp connection |
| Conductor connection | |
| Conductor cross section | 95 mm² ... 120 mm² (The cross section specification refers to the geometric cross section of the cable used) |
| Connection cross section AWG | 3/0 ... 4/0 (The cross section specification refers to the geometric cross section of the cable used) |
| Width | 34 mm |
| Height | 61.9 mm |
| Length | 29.5 mm |
| Mechanical characteristics | |
| Contact diameter | 9.5 mm |
| Rated voltage (III/3) | 1000 V |
| Rated surge voltage | 8 kV |
| Rated current | 300 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PC |
| Standards/regulations | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1683513 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7 |
| Product key | AF7ACE |
| GTIN | 4067923238817 |
| Weight per piece (including packing) | 22.22 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 85389099 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440217 |
| ECLASS-15.0 | 27440217 |
ETIM
| ETIM 9.0 | EC000438 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CK9,5-ED-95,00F AG - Crimp contact 1682075
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates