M23-1RP1N8A0000
-
Contact insert
1662908
Contact insert, M23, number of positions: 16+2+PE, contact connection type: Pin, Crimp connection, series: M23 PRO
Contact insert, M23, number of positions: 16+2+PE, contact connection type: Pin, Crimp connection, series: M23 PRO
| Order information: | Order crimp contacts 16 x Ø 1 mm, 2 x Ø 1.5 mm, 1 x Ø 1.5 (PE) separately |
| Series | M23 PRO |
| Application | Signal |
| Number of positions | 19 |
| Connection profile | 16+2+PE |
| No. of control contacts | 19 |
| Coding | N |
| Thread type | M23 |
| Contact: Contact group 1 | |
| Contact diameter | 1.5 mm |
| Min. cross section | 0.08 mm² |
| Max. cross section | 1 mm² |
| Nominal current IN | 10 A (for max. connection cross section) |
| Nominal voltage UN | 150 V |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Rated surge voltage | 1.5 kV |
| Contact: Contact group 2 | |
| Contact diameter | 1 mm |
| Min. cross section | 0.08 mm² |
| Max. cross section | 1 mm² |
| Nominal current IN | 8 A (for max. connection cross section) |
| Nominal voltage UN | 150 V |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Connection method | Crimp connection |
| Material Insulating body | PA 6.6 |
| Direction of rotation | Standard |
| Mechanical data | |
| Insertion/withdrawal cycles | 100 |
| Ambient conditions | |
| Altitude | 2000 m |
| Item number | 1662908 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | AB |
| Product key | ABRABT |
| GTIN | 4067923198692 |
| Weight per piece (including packing) | 2.6 g |
| Weight per piece (excluding packing) | 2.6 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
| ECLASS-13.0 | 27440223 |
| ECLASS-15.0 | 27440223 |
| ETIM 10.0 | EC003557 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |