HC-Q05-I-PT-F - Contact insert
1013948

Contact insert, number of positions: 5+PE, size: D7, power contacts: 5, number of connections per position: 1, Socket, Push-in connection, 230 V, 16 A, 0.5 mm2 ... 2.5 mm2, application: Power

Product details








Compatible products



Your advantages

Easy installation without tools, even when mounted, with push-in connection technology
Shortest installation time compared to other connection technologies
Quick and effortless wiring, in particular when space is tight
Automatic cabling with robots possible
Safe wiring and operation with color-coded actuators
Shock and vibration-resistant in accordance with DIN EN 61373