CA-1RP1N8A0000
-
Contact insert
1623627
Contact insert, M23, number of positions: 16+2+FE, contact connection type: Pin, Crimp connection, series: CA, RC
Contact insert, M23, number of positions: 16+2+FE, contact connection type: Pin, Crimp connection, series: CA, RC
| Order information: | Order crimp contacts 16x Ø 1 mm, 2x Ø 1.5 mm, 1x Ø 1.5 mm (FE, first) separately |
| Product type | Contact insert |
| Series | CA |
| RC | |
| Application | Signal |
| Number of positions | 19 |
| Connection profile | 16+2+FE |
| No. of control contacts | 19 |
| Coding | N |
| Thread type | M23 |
| Contact: Contact group 1 | |
| Contact diameter | 1.5 mm |
| Min. cross section | 0.08 mm² |
| Max. cross section | 1 mm² |
| Nominal current IN | 10 A (for max. connection cross section) |
| Nominal voltage UN | 48 V AC |
| 74 V DC | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Rated surge voltage | 1.5 kV |
| Contact: Contact group 2 | |
| Contact diameter | 1 mm |
| Min. cross section | 0.08 mm² |
| Max. cross section | 1 mm² |
| Nominal current IN | 8 A |
| Nominal voltage UN | 48 V AC |
| 74 V DC | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 1.5 kV |
| Connection method | Crimp connection |
| Material Insulating body | PA 6.6 |
| Flammability rating according to UL 94 | V0 |
| Direction of rotation | Standard |
| Mechanical data | |
| Insertion/withdrawal cycles | 100 |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Altitude | 2000 m |
| Item number | 1623627 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | AB |
| Product key | ABRAET |
| GTIN | 4055626170596 |
| Weight per piece (including packing) | 2.61 g |
| Weight per piece (excluding packing) | 2.167 g |
| Customs tariff number | 85472000 |
| Country of origin | DE |
| ECLASS-13.0 | 27440223 |
| ECLASS-15.0 | 27440223 |
| ETIM 10.0 | EC003557 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |