HC-STA-B24PT-BWD-LT-M32-ELCAL
-
Connector set
1416352
Connector set, number of positions: 24, connection method: Push-in connection, connection cross section: AWG 26- 14
Product details
| Product type | Connector set |
| Housing type | Complete housing |
| Series | HC-B |
| Application | Standard |
| Type | B24 |
| Number of positions | 24 |
| Connection profile | 24+PE |
| No. of cable outlets | 1 |
| Seal present | yes |
| Protective cover | no |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated voltage (III/3) | 500 V |
| Rated surge voltage | 6 kV |
| Rated current | 16 A |
| Connection method | Push-in connection |
| Connection technology | Push-in connection |
| Conductor cross section | 0.14 mm² ... 2.5 mm² (with ferrule) |
| 0.14 mm² ... 2.5 mm² (with ferrule) | |
| Connection cross section AWG | 26 ... 14 |
| Stripping length | 8 mm ... 10 mm |
| Dimensional drawing |
|
| Width | 53 mm |
| Height | 90.5 mm |
| Length | 140.5 mm |
| Drill hole distance, horizontal | 130 mm |
| Drill hole distance, vertical | 32 mm |
| Hole diameter | 4.5 mm |
| Installation dimensions | |
| Width of the assembly cutout | 35 mm |
| Length of the assembly cutout | 113 mm |
| Material Housing | Die-cast aluminum, saltwater-resistant |
| Flammability rating according to UL 94 | V0 |
| Seal material Profile gasket | NBR |
| Seal material Flat gasket | NBR |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PC |
| Locking latch material | PA |
| External cable diameter | 15 mm ... 21 mm |
| 17 mm ... 21 mm (for UL 514 B) |
| Mechanical data | |
| Locking type | Latch |
| Insertion/withdrawal cycles | ≥ 500 |
| Ambient conditions | |
| Degree of protection | IP66 |
| IP67 | |
| Enclosure rating (NEMA) | 4 (UL 50e) |
| 4X (UL 50e) | |
| 12 (UL 50e) | |
| Impact strength | IK09 |
| Ambient temperature (operation) | -40 °C ... 100 °C |
| Mounting type | Screw mounting |
| Assembly note | Coding also using the CP-HC (1686478) coding profiles. HC-B6../ HC-B10..for two coding profiles. HC-B16../ HC-B24..for four coding profiles. |
| Connectors may only be operated when there is no load/the power is switched off. Can be used for solid wires and stranded wires with ferrule. |
| Item number | 1416352 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7 |
| Product key | AF7AFX |
| GTIN | 4055626071237 |
| Weight per piece (including packing) | 727.1 g |
| Weight per piece (excluding packing) | 725 g |
| Customs tariff number | 85366990 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27440113 |
| ECLASS-15.0 | 27440113 |
ETIM
| ETIM 9.0 | EC002636 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 5b982bab-a80b-4bf0-a492-df8d5bace9eb |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates