SACC-M 8MS-3PCON
-
Connector
1506752
Connector, Universal, 3-position, Plug straight M8, coding: A, Piercecon® fast connection, knurl material: Brass, nickel-plated, external cable diameter 3 mm ... 5 mm
Product details
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Product type | Circular connector (cable-side) |
| Number of positions | 3 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Width | 12 mm |
| Height | 12 mm |
| Length | 35.4 mm |
| Wrench size, union nut | 11 mm |
| External dimensions | |
| Outside diameter | 3 mm ... 5 mm |
| Housing | |
| Diameter housing | 12 mm |
| Flammability rating according to UL 94 | V0 |
| Seal material | NBR |
| Material of grip body | PA 6.6 |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | PA 6.6 |
| Material for screw connection | Brass, nickel-plated |
| Conductor connection | |
| Connection method | Piercecon® fast connection |
| Connection cross section | 0.14 mm² ... 0.38 mm² (flexible) |
| Connection cross section AWG | 22 ... 26 (flexible) |
| Tightening torque | 0.5 Nm (Pressure nut with coupling sleeve) |
| 0.8 Nm (Connector with coupling sleeve) | |
| 0.2 Nm (M8 knurl) | |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 = BN |
| 3 = BU | |
| 4 = BK | |
| Contact resistance | ≤ 3 mΩ |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Connection 1 | |
| Head design | Plug |
| Head cable outlet | straight |
| Head thread type | M8 |
| Coding | A |
| Signal type/category | Universal |
| Ambient conditions | |
| Degree of protection | IP68 |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
| M8 | |
| Standard designation | M8 connector |
| Standards/specifications | IEC 61076-2-104 |
| Item number | 1506752 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF2 |
| Product key | AF2BGA |
| GTIN | 4017918892678 |
| Weight per piece (including packing) | 16.4 g |
| Weight per piece (excluding packing) | 16.1 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440116 |
| ECLASS-15.0 | 27440116 |
ETIM
| ETIM 10.0 | EC002635 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Safe use in the field, thanks to a high degree of protection
Piercecon® connection: maximum contact density in a connector that can be assembled
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates