Wire marking tag, horizontally labeled with the capital letter: Letters, suitable for diameters 8.5 ... 12.0 mm, yellow, mounting type: slide-on
Conductor and cable marking
Cable marking provides a better overview of your control cabinets and systems: mark your conductors and cables clearly and permanently. Conductor and cable markings simplify mounting and maintenance and help when repairing faults. We provide the optimum marking solution for every application, with various designs and mounting types.
Cable marker, Sheet, violet, unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, cable diameter range: 1.5 ... 35 mm, mounting type: insert, Number of individual labels: 24
Wire marking tag, horizontally labeled with the capital letter: Letters, suitable for diameters 1.9 ... 3.8 mm, yellow, mounting type: slide-on
Wire marking tag, horizontally labeled with the symbol: Symbols, suitable for diameters 3.0 ... 6.0 mm, yellow, mounting type: slide-on
Wire marking tag, horizontally labeled with the symbol: Symbols, suitable for diameters 3.0 ... 6.0 mm, yellow, mounting type: slide-on
Wire marking tag, horizontally labeled with the number: Numbers, suitable for diameters 1.9 ... 3.8 mm, yellow, mounting type: slide-on
Wire marking tag, horizontally labeled with the capital letter: Letters, suitable for diameters 5.0 ... 9.0 mm, yellow, mounting type: slide-on
Wire marking tag, horizontally labeled with the number: Numbers, suitable for diameters 3.0 ... 6.0 mm, yellow, mounting type: slide-on
Wire marking tag, horizontally labeled with the number: Numbers, suitable for diameters 5.0 ... 9.0 mm, yellow, mounting type: slide-on
Wire marking tag, horizontally labeled with the number: Numbers, suitable for diameters 1.4 ... 2.5 mm, yellow, mounting type: slide-on
Your advantages
- A large range of options with various mounting types
- Adaptable to the environment with the help of various materials for indoor and outdoor installations
- High quality: outstanding wipe-proof and scratch-proof marking
Find the right mounting type for your cable marking
The choice is yours: Your wire and cable marking solution can be mounted however you wish – Phoenix Contact has the right solution for every application.
Cable marking for clipping on
Cable marking for clipping on
Wire markings for clipping on have two marking areas. They cannot be removed and are always legible. The wire markings can be clipped onto pre-wired conductors and cables manually.
Cable marking for threading on
Cable marking for threading on
The individual markings are threaded onto conductors or secured with cable ties. Various materials can be supplied in card or even roll format.
Cable marking for sliding on
Cable marking for sliding on
You can also fit conductors with marking collars as a carrier system. In this case, marking is by means of insert strips that can be labeled and that are protected by the carrier. Subsequent marking is therefore possible.
Marking sleeves for sliding on
Marking sleeves for sliding on
For reliable and easy on-site wire marking without a printing system, use ready-marked sleeves. The special shape of the marking sleeves prevents the individual marking sleeves from twisting together.
Shrink sleeve for sliding on
Shrink sleeve for sliding on
Inexpensive shrink sleeves are the best solution for captive cable and wire marking. Phoenix Contact provides pre-assembled shrink sleeves and shrink sleeves as material off the roll.
Cable marking for sticking on
Cable marking for sticking on
The labels consist of a marking field and transparent film. The film protects the marking against abrasion and dirt. We provide labels in various shapes and sizes.
Wire marking with cable ties
Wire marking for mounting with cable ties
You can attach markings to your wires and cables using standard cable ties, regardless of the cable or wire diameter. Take advantage of the large marking area, which provides sufficient space for comprehensive marking.