PLC-V8R/ETH-MP/BM
-
Communication module
1279135
Base module with multi-protocol connection (PROFINET, EtherNet/IP™, and Modbus/TCP) with 8 I/Os, for plug-in connection to 8 digital or analog PLC-INTERFACE terminal blocks, can be extended to 56 I/Os. Approved in accordance with ATEX/IECEx (Zone 2) and Ex Zone Class I, Zone 2 (Div. 2).
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Notes on operation | Please note any deviating technical data, installation directives, and approvals for the PLC-INTERFACE modules, which can be found with the respective item. |
| Note regarding laboratory testing | Environmental tests (vibration and shock): Upright non-perforated DIN rail, DIN rail screw-fastened every 10 cm, in-line mounting including upright and screw-fastenable end brackets |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Gateways/Proxies |
| Product family | PLC-INTERFACE |
| Number of possible extension modules | 3 |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Power consumption | 1.25 W (no other inputs and outputs active) |
| ≤ 1.27 W (no other inputs and outputs active) | |
| 3.3 W (8 x PLC-INTERFACE terminal blocks active) | |
| ≤ 4.5 W (8 x PLC-INTERFACE terminal blocks active) | |
| 10.8 W (Active in combination with 3 x extension modules and 32 x PLC relay slices) | |
| ≤ 18.6 W (Active in combination with 3 x extension modules and 32 x PLC relay slices) | |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V |
| Rated surge voltage | 0.5 kV |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Input current | 40 mA (no other inputs and outputs active) |
| ≤ 44 mA (no other inputs and outputs active) | |
| 105 mA (8 x PLC-INTERFACE terminal blocks active) | |
| ≤ 120 mA (8 x PLC-INTERFACE terminal blocks active) | |
| 57 mA (Active in combination with 3 x extension modules and no other inputs and outputs) | |
| ≤ 67 mA (Active in combination with 3 x extension modules and no other inputs and outputs) | |
| 127 mA (Active in combination with 3 x extension modules and 8 x PLC relay slices) | |
| ≤ 140 mA (Active in combination with 3 x extension modules and 8 x PLC relay slices) | |
| Protective circuit | Reverse polarity protection |
| Surge protection | |
| Digital inputs via PLC-INTERFACE plug-in contacts | |
| Number of inputs | ≤ 8 |
| Process data update | < 1.5 ms (Local bus asynchronous) |
| Analog inputs via PLC-INTERFACE plug-in contacts | |
| Number of inputs | ≤ 8 |
| Process data update | < 1 s (Local bus asynchronous) |
| Digital outputs via PLC-INTERFACE plug-in contacts | |
| Number of outputs | ≤ 8 |
| Process data update | < 1 ms (Local bus asynchronous) |
| Analog outputs via PLC-INTERFACE plug-in contacts | |
| Number of outputs | ≤ 8 |
| Process data update | < 500 ms (Local bus asynchronous) |
| COMBICON connection | |
| Connection method | Push-in connection |
| Stripping length | 9 mm |
| Number of positions | 3 |
| Note | Device supply and functional ground |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| 0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 0.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 26 ... 16 |
| Ethernet | |
| Connection method | RJ45 jack |
| Number of connections | 2 |
| Interface to the extension modules | |
| Connection method | Insulation displacement connection |
| Number of connections | 1 |
| Number of positions | 4 |
| Ethernet | |
| Designation | Ethernet |
| Number | 2 (Switched internally) |
| Protocol | PROFINET |
| Modbus/TCP | |
| EtherNet/IP™ | |
| Transmission speed | 10/100 Mbps (full duplex) |
| Transmission length | ≤ 100 m |
| Local bus | |
| Designation | Local bus |
| Cycle time (1 Erweiterungsmodul) | 5 ms |
| ≤ 12 ms | |
| Cycle time (2 Erweiterungsmodule) | 15 ms |
| ≤ 35 ms | |
| Cycle time (3 Erweiterungsmodule) | 28 ms |
| ≤ 65 ms | |
| Status display | PWR LED (green, orange, red) |
| Item dimensions | |
| Width | 50 mm |
| Height | 49 mm |
| Depth | 93 mm |
| Item dimensions with relay | |
| Width | 50 mm |
| Height | 111 mm |
| Depth | 93 mm |
| Ambient conditions | |
| Degree of protection (Housing) | IP20 |
| Degree of protection (Connection terminal blocks) | IP20 |
| Degree of protection (Installation location) | ≥ IP54 |
| Ambient temperature (operation) | -40 °C ... 60 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| ≤ 3000 m (≤ 52 °C) | |
| ≤ 4000 m (≤ 46 °C) | |
| Max. permissible relative humidity (operation) | 95 % (non-condensing) |
| Shock (operation) | 15g (11 ms, 3 axes) (EN 60068-2-27) |
| Vibration (operation) | 5g (5 Hz ... 150 Hz, 3 axes) (EN 60068-2-6) |
| Interference emission | EN 55016-2-3 (residential area) |
| Noise immunity (against electrostatic discharge) | EN 61000-4-2: ±6 kV (contact discharge) |
| EN 61000-4-2: ±8 kV (air discharge) | |
| Noise immunity (against electromagnetic fields) | EN 61000-4-3: 10 V/m |
| Noise immunity (against conducted high frequency) | EN 61000-4-6: 10 V |
| Noise immunity (against fast transients (bursts)) | EN 61000-4-4: ±2 kV supply and signal lines |
| Noise immunity (against surge current loads (surges)) | EN 61000-4-5: 0.5 kV symmetrical on supply line |
| EN 61000-4-5: 1 kV asymmetrical on supply line | |
| EN 61000-4-5: 1 kV asymmetrical on signal line | |
| Noise immunity (Voltage interruptions) | EN 61131-2: 0%, 1 ms/10 ms for 20 tests |
| EN 61131-2: 120% Unom for 30 min | |
| EN 61131-2: 85% Unom for 30 min | |
| Noise immunity (Testing the supply voltage variation) | EN 61131-2: Reduction of UN, 100% between 10 s and 20 s, tested 10 times |
| EN 61131-2: Reduction of UN, 95% up to 5 s | |
| EN 61131-2: Reduction of UN, 95% up to 60 s |
| Air clearances and creepage distances | |
| Standards/regulations | IEC/EN/UL 61010-2-201 |
| EN IEC 60664-1 | |
| Standards/regulations | DIN EN 61131-2 |
| Mounting type | Plug-in mounting |
| Assembly note | can be plugged onto 8 x PLC-INTERFACE terminal blocks |
| Mounting position | horizontal |
| Item number | 1279135 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ##### |
| Product key | DK62P1 |
| GTIN | 4063151476656 |
| Weight per piece (including packing) | 104 g |
| Weight per piece (excluding packing) | 103.5 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 10.0 | EC001604 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| EF3.1 Climate Change | |
| CO2e kg | 6.034 kg CO2e |
Compatible products
-
PLC-RPT- 24DC/1/CB1-6 - Relay module 1328360
-
PLC-RSC- 24DC/1/CB1-6 - Relay module 1328357
-
PLC-BPT- 24DC/21 - Relay base 2900445
-
PLC-BSC- 24DC/21 - Relay base 2966016
-
PLC-BPT- 24DC/ 1/SEN - Relay base 2900262
-
PLC-BSC- 24DC/ 1/SEN - Relay base 2966061
-
PLC-RSC- 24DC/21 - Relay module 2966171
-
PLC-RPT- 24DC/21 - Relay module 2900299
-
PLC-RSC- 24DC/21AU - Relay module 2966265
-
PLC-RPT- 24DC/21AU - Relay module 2900306
-
PLC-RSC- 24DC/ 1/ACT - Relay module 2966210
-
PLC-RPT- 24DC/ 1/ACT - Relay module 2900312
-
PLC-RSC- 24DC/21/MS - Relay module 2909649
-
PLC-RPT- 24DC/21/MS - Relay module 2909667
-
PLC-RSC- 24DC/21AU/MS - Relay module 2909655
-
PLC-RPT- 24DC/21AU/MS - Relay module 2909672
-
PLC-RSC- 24DC/ 1/MS/ACT - Relay module 2909661
-
PLC-RPT- 24DC/ 1/MS/ACT - Relay module 2909677
-
PLC-RSC- 24UC/ 1/S/H - Switch 2982236
-
PLC-RPT- 24UC/ 1/S/H - Switch 2900328
-
PLC-RSC-24DC/21/EX - Relay module 2909524
-
PLC-RPT-24DC/21/EX - Relay module 2909528
-
PLC-OSC- 24DC/ 48DC/100 - Solid-state relay module 2966728
-
PLC-OPT- 24DC/ 48DC/100 - Solid-state relay module 2900352
-
PLC-OPT- 24DC/ 24DC/2 - Solid-state relay module 2900364
-
PLC-OSC- 24DC/ 24DC/ 2 - Solid-state relay module 2966634
-
PLC-OPT- 24DC/230AC/1 - Solid-state relay module 2900369
-
PLC-OSC- 24DC/230AC/ 1 - Solid-state relay module 2967840
-
PLC-OSC- 24DC/ 24DC/ 2/ACT - Solid-state relay module 2966676
-
PLC-OPT- 24DC/ 24DC/2/ACT - Solid-state relay module 2900376
-
PLC-OSC- 24DC/230AC/ 1/ACT - Solid-state relay module 2967947
-
PLC-OPT- 24DC/300DC/1 - Solid-state relay module 2900383
-
PLC-OSC- 24DC/300DC/ 1 - Solid-state relay module 2980678
-
PLC-OSC- 24DC/ 24DC/ 10/R - Solid-state relay module 2982702
-
PLC-OPT- 24DC/ 24DC/10/R - Solid-state relay module 2900398
-
PLC-OSC- 24DC/ 48DC/500/W - Solid-state relay module 2980636
-
PLC-OPT- 24DC/ 48DC/500/W - Solid-state relay module 2900378
-
PLC-OSC- 24DC/TTL - Solid-state relay module 2982728
-
PLC-OPT- 24DC/TTL - Solid-state relay module 2900363
-
PLC-OSC- 24DC/ 48DC/100/C1D2 - Optocoupler 5603261
-
PLC-OSC- 24DC/ 24DC/ 2/C1D2 - Optocoupler 5603260
-
PLC-RSC- 24DC/ 1AU/SEN - Relay module 2966317
-
PLC-RPT- 24DC/ 1AU/SEN - Relay module 2900313
-
PLC-RSC-120UC/ 1AU/SEN - Relay module 2966320
-
PLC-RPT-120UC/ 1AU/SEN - Relay module 2900314
-
PLC-RSC-230UC/ 1AU/SEN - Relay module 2966333
-
PLC-RPT-230UC/ 1AU/SEN - Relay module 2900315
-
PLC-RSC- 24DC/ 1AU/MS/SEN - Relay module 2909663
-
PLC-RPT- 24DC/ 1AU/MS/SEN - Relay module 2909678
-
PLC-RPT-230UC/ 1AU/MS/SEN - Relay module 2909680
-
PLC-OPT-24DC/V8C/SEN - Solid-state relay module 2908172
-
PLC-OPT-120UC/V8C/SEN - Solid-state relay module 2908174
-
PLC-OPT-230UC/V8C/SEN - Solid-state relay module 2908176
-
PLC-APT-UI-IN - Analog module 2906917
-
PLC-APT-PT100-IN - Analog module 2906919
-
PLC-APT-UI-OUT - Analog module 2906921
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates