PLC-V8R/PT-24DC/EM
-
Extension module
1487020
PLC-INTERFACE Ethernet gateway extension module with 16 I/Os, for plug-in connection to 8 PLC-INTERFACE terminal blocks for extending the PLC-V8R.../BM basic module (max. 3 extension modules can be connected to 1 basic module), Push-in connection
This product needs further products for operation.
Mandatory accessories
Product details
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Notes on operation | Please note any deviating technical data, installation directives, and approvals for the PLC-INTERFACE modules, which can be found with the respective item. |
| Note regarding laboratory testing | Environmental tests (vibration and shock): Upright non-perforated DIN rail, DIN rail screw-fastened every 10 cm, in-line mounting including upright and screw-fastenable end brackets |
| Product type | Extension module |
| Product family | PLC-INTERFACE |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Power consumption | 450 mW (no other inputs and outputs active) |
| ≤ 850 mW (no other inputs and outputs active) | |
| 2.5 W (IN0 ... IN7 and relay active) | |
| ≤ 4.3 W (IN0 ... IN7 and relay active) | |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V |
| Rated surge voltage | 0.5 kV |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Input current | 16 mA (no other inputs and outputs active) |
| ≤ 22 mA (no other inputs and outputs active) | |
| 80 mA (IN0 ... IN7 and relay active) | |
| ≤ 130 mA (IN0 ... IN7 and relay active) | |
| Protective circuit | Reverse polarity protection |
| Surge protection | |
| Digital inputs | |
| Number of inputs | 8 (4 configurable as analog) |
| Description of the input | EN 61131-2, type 3 |
| Input voltage | 24 V DC |
| Typical current consumption | 2.4 mA (per channel, IN0 ... IN3) |
| 2.8 mA (per channel, IN4 ... IN7) | |
| Input voltage range "0" signal | 0 V DC ... 5 V DC |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Process data update | < 1 ms (Local bus asynchronous) |
| Status display | LED (yellow) |
| Digital inputs via PLC-INTERFACE plug-in contacts | |
| Number of inputs | ≤ 8 |
| Process data update | < 1.5 ms (Local bus asynchronous) |
| Analog inputs | |
| Number of inputs | ≤ 4 (IN4, IN5, IN6, and IN7 are configurable as analog) |
| Input voltage range | 0 V DC ... 10 V DC |
| Temperature coefficients | ± 0.01 %/K |
| <± 0.06 %/K | |
| Measuring error | 1 % (From the range end value) |
| <± 3 % (From the range end value) | |
| Input impedance | see diagram |
| Resolution | 10 bit |
| LSB | 10 mV |
| Permissible voltage | 0 V ... 30 V |
| Cable length | < 10 m |
| Input filter | 1st order |
| Limit frequency (3 dB) | 150 Hz (The system is designed to record static voltage signals. With dynamic voltage signals, aliasing can occur.) |
| Process data update | ≤ 10 ms (Local bus asynchronous) |
| Analog inputs via PLC-INTERFACE plug-in contacts | |
| Number of inputs | ≤ 8 |
| Process data update | < 1 s (Local bus asynchronous) |
| Digital outputs via PLC-INTERFACE plug-in contacts | |
| Number of outputs | ≤ 8 |
| Process data update | < 1 ms (Local bus asynchronous) |
| Analog outputs via PLC-INTERFACE plug-in contacts | |
| Process data update | < 500 ms (Local bus asynchronous) |
| COMBICON connection | |
| Connection method | Push-in connection |
| Stripping length | 9 mm |
| Number of positions | 10 |
| Note | Device supply and 8 x inputs |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| 0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 0.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 26 ... 16 |
| Interface to other extension modules | |
| Connection method | Insulation displacement connection |
| Number of connections | 1 |
| Number of positions | 4 |
| Local bus | |
| Designation | Local bus |
| Cycle time (1 Erweiterungsmodul) | 5 ms |
| ≤ 12 ms | |
| Cycle time (2 Erweiterungsmodule) | 15 ms |
| ≤ 35 ms | |
| Cycle time (3 Erweiterungsmodule) | 28 ms |
| ≤ 65 ms | |
| PLC-INTERFACE plug-in contacts | |
| Designation | PLC-INTERFACE plug-in contacts |
| Operating voltage display | Green LED |
| Item dimensions | |
| Width | 50 mm |
| Height | 49 mm |
| Depth | 83 mm |
| Width | 50 mm |
| Height | 111 mm |
| Depth | 87 mm |
| Ambient conditions | |
| Degree of protection (Housing) | IP20 |
| Degree of protection (Connection terminal blocks) | IP20 |
| Degree of protection (Installation location) | ≥ IP54 |
| Ambient temperature (operation) | -40 °C ... 60 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| ≤ 3000 m (≤ 52 °C) | |
| ≤ 4000 m (≤ 46 °C) | |
| Max. permissible relative humidity (operation) | 95 % (non-condensing) |
| Shock (operation) | 15g (11 ms, 3 axes) (EN 60068-2-27) |
| Vibration (operation) | 5g (5 Hz ... 150 Hz, 3 axes) (EN 60068-2-6) |
| Interference emission | EN 55016-2-3 (residential area) |
| Noise immunity (against electrostatic discharge) | EN 61000-4-2: ±6 kV (contact discharge) |
| EN 61000-4-2: ±8 kV (air discharge) | |
| Noise immunity (against electromagnetic fields) | EN 61000-4-3: 10 V/m |
| Noise immunity (against conducted high frequency) | EN 61000-4-6: 10 V |
| Noise immunity (against fast transients (bursts)) | EN 61000-4-4: ±2 kV supply and signal lines |
| Noise immunity (against surge current loads (surges)) | EN 61000-4-5: 0.5 kV symmetrical on supply line |
| EN 61000-4-5: 1 kV asymmetrical on supply line | |
| EN 61000-4-5: 1 kV asymmetrical on signal line |
| Air clearances and creepage distances | |
| Standards/regulations | IEC/EN/UL 61010-2-201 |
| EN IEC 60664-1 | |
| Standards/regulations | DIN EN 61131-2 |
| Mounting type | Plug-in mounting |
| Assembly note | can be plugged onto 8 x PLC-INTERFACE terminal blocks |
| Mounting position | horizontal |
| Item number | 1487020 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ##### |
| Product key | DK62R1 |
| GTIN | 4063151929183 |
| Weight per piece (including packing) | 90.3 g |
| Weight per piece (excluding packing) | 90.3 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242602 |
| ECLASS-15.0 | 27242602 |
ETIM
| ETIM 9.0 | EC001597 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| EF3.0 Climate Change | |
| CO2e kg | 8.897 kg CO2e |
Compatible products
-
PLC-RPT- 24DC/1/CB1-6 - Relay module 1328360
-
PLC-RSC- 24DC/1/CB1-6 - Relay module 1328357
-
PLC-RSC- 24DC/21 - Relay module 2966171
-
PLC-RPT- 24DC/21 - Relay module 2900299
-
PLC-RSC- 24DC/21AU - Relay module 2966265
-
PLC-RPT- 24DC/21AU - Relay module 2900306
-
PLC-RSC- 24DC/ 1/ACT - Relay module 2966210
-
PLC-RPT- 24DC/ 1/ACT - Relay module 2900312
-
PLC-RSC- 24DC/21/MS - Relay module 2909649
-
PLC-RPT- 24DC/21/MS - Relay module 2909667
-
PLC-RSC- 24DC/21AU/MS - Relay module 2909655
-
PLC-RPT- 24DC/21AU/MS - Relay module 2909672
-
PLC-RSC- 24DC/ 1/MS/ACT - Relay module 2909661
-
PLC-RPT- 24DC/ 1/MS/ACT - Relay module 2909677
-
PLC-RSC- 24UC/ 1/S/H - Switch 2982236
-
PLC-RPT- 24UC/ 1/S/H - Switch 2900328
-
PLC-RSC-24DC/21/EX - Relay module 2909524
-
PLC-RPT-24DC/21/EX - Relay module 2909528
-
PLC-OSC- 24DC/ 48DC/100 - Solid-state relay module 2966728
-
PLC-OPT- 24DC/ 48DC/100 - Solid-state relay module 2900352
-
PLC-OPT- 24DC/ 24DC/2 - Solid-state relay module 2900364
-
PLC-OSC- 24DC/ 24DC/ 2 - Solid-state relay module 2966634
-
PLC-OPT- 24DC/230AC/1 - Solid-state relay module 2900369
-
PLC-OSC- 24DC/230AC/ 1 - Solid-state relay module 2967840
-
PLC-OSC- 24DC/ 24DC/ 2/ACT - Solid-state relay module 2966676
-
PLC-OPT- 24DC/ 24DC/2/ACT - Solid-state relay module 2900376
-
PLC-OSC- 24DC/230AC/ 1/ACT - Solid-state relay module 2967947
-
PLC-OPT- 24DC/300DC/1 - Solid-state relay module 2900383
-
PLC-OSC- 24DC/300DC/ 1 - Solid-state relay module 2980678
-
PLC-OSC- 24DC/ 24DC/ 10/R - Solid-state relay module 2982702
-
PLC-OPT- 24DC/ 24DC/10/R - Solid-state relay module 2900398
-
PLC-OSC- 24DC/ 48DC/500/W - Solid-state relay module 2980636
-
PLC-OPT- 24DC/ 48DC/500/W - Solid-state relay module 2900378
-
PLC-OSC- 24DC/TTL - Solid-state relay module 2982728
-
PLC-OPT- 24DC/TTL - Solid-state relay module 2900363
-
PLC-OSC- 24DC/ 48DC/100/C1D2 - Optocoupler 5603261
-
PLC-OSC- 24DC/ 24DC/ 2/C1D2 - Optocoupler 5603260
-
PLC-RSC- 24DC/ 1AU/SEN - Relay module 2966317
-
PLC-RPT- 24DC/ 1AU/SEN - Relay module 2900313
-
PLC-RSC-120UC/ 1AU/SEN - Relay module 2966320
-
PLC-RPT-120UC/ 1AU/SEN - Relay module 2900314
-
PLC-RSC-230UC/ 1AU/SEN - Relay module 2966333
-
PLC-RPT-230UC/ 1AU/SEN - Relay module 2900315
-
PLC-RSC- 24DC/ 1AU/MS/SEN - Relay module 2909663
-
PLC-RPT- 24DC/ 1AU/MS/SEN - Relay module 2909678
-
PLC-RSC-120UC/ 1AU/MS/SEN - Relay module 2909664
-
PLC-RPT-120UC/ 1AU/MS/SEN - Relay module 2909679
-
PLC-RPT-230UC/ 1AU/MS/SEN - Relay module 2909680
-
PLC-OPT-24DC/V8C/SEN - Solid-state relay module 2908172
-
PLC-OPT-120UC/V8C/SEN - Solid-state relay module 2908174
-
PLC-OPT-230UC/V8C/SEN - Solid-state relay module 2908176
-
PLC-APT-UI-IN - Analog module 2906917
-
PLC-APT-PT100-IN - Analog module 2906919
-
PLC-APT-UI-OUT - Analog module 2906921
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates