FLT 35 CTRL-1.5/I
-
Type 1+2 combined lightning current and surge arrester
2817437
Type 1 / Class I / B arrester (lightning current arrester) with encapsulated arc chopping spark gap and ignition electronics with control lamp, 1-channel. Protection level: 1.5 kV. Housing width: 17.5 mm (1 Div.)
Product details
| Product type | Combination type |
| IEC test classification | I |
| T1 | |
| EN type | T1 |
| Type | DIN rail module, one-piece |
| Surge protection fault message | optical |
| Nominal frequency fN | 50 Hz |
| 60 Hz | |
| Nominal voltage UN | 230 V AC |
| Connection method | Screw connection |
| Screw thread | M5 |
| Tightening torque, min | 4.5 Nm |
| Stripping length | 14.5 mm |
| Conductor cross-section flexible min. | 0.5 mm² |
| Conductor cross-section flexible max. | 25 mm² |
| Conductor cross-section, rigid min. | 0.5 mm² |
| Conductor cross-section, rigid max. | 35 mm² |
| Dimensional drawing |
|
| Width | 17.6 mm |
| Height | 88.6 mm |
| Depth | 66.2 mm |
| Horizontal pitch | 1 HP |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA |
| Mechanical data | |
| Open side panel | No |
| Direction of action | 1L-N/PE |
| Nominal frequency fN | 50 Hz |
| 60 Hz | |
| Maximum continuous operating voltage UC | 260 V AC |
| Maximum continuous operating voltage UC (L-N) | 260 V AC |
| Maximum continuous operating voltage UC (L-PEN) | 260 V AC |
| Protective conductor current IPE | ≤ 2.5 mA |
| Operating effective current IC at UN | ≤ 2.5 mA |
| Nominal discharge current In (8/20) µs | 35 kA |
| Nominal discharge current In (8/20) µs (L-N) | 35 kA |
| Nominal discharge current In (8/20) µs (L-PEN) | 35 kA |
| Follow current quenching capacity Ifi (L-N) | 3 kA (260 V) |
| Follow current quenching capacity Ifi (L-PEN) | 3 kA (260 V) |
| Voltage protection level Up | ≤ 1.5 kV |
| Voltage protection level Up (L-N) | ≤ 1.5 kV |
| Voltage protection level Up (L-PEN) | ≤ 1.5 kV |
| Response time tA | ≤ 100 ns |
| Response time tA (L-N) | ≤ 100 ns |
| Response time tA (L-PEN) | ≤ 100 ns |
| Max. backup fuse with branch wiring | 125 A (gL) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Permissible humidity (operation) | ≤ 95 % |
| Standards | |
| Standards/regulations | IEC 61643-1 |
| E DIN VDE 0675-6 | |
| E DIN VDE 0675-6/A1 | |
| E DIN VDE 0675-6/A2 | |
| IEC 61312-1 | |
| Air clearances and creepage distances | |
| Standards/regulations | IEC 60664-1 / VDE 0110-1 |
| Standards/specifications | IEC 61643-1 |
| Note | 1998-02 |
| Standards/specifications | E DIN VDE 0675-6 |
| Note | 1989-11 |
| Standards/specifications | E DIN VDE 0675-6/A1 |
| Note | 1996-03 |
| Standards/specifications | E DIN VDE 0675-6/A2 |
| Note | 1996-10 |
| Standards/specifications | IEC 61312-1 |
| Note | 1995-02 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2817437 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL1 |
| Product key | CL1122 |
| GTIN | 4017918606213 |
| Weight per piece (including packing) | 188.3 g |
| Weight per piece (excluding packing) | 172.93 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates