FLT 35 CTRL-0.9/I/50
-
Type 1+2 combined lightning current and surge arrester
2800174
Type 1/Class I/B arrester (lightning current arrester) with encapsulated arc chopping spark gap and ignition electronics with control lamp, single-channel. Housing width: 17.5 mm (1 div.)
Product details
Product type | Combination type |
IEC test classification | I |
T1 | |
EN type | T1 |
Type | DIN rail module, one-piece |
Surge protection fault message | optical |
Nominal frequency fN | 50 Hz |
60 Hz | |
Nominal voltage UN | 230 V AC |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque, min | 4.5 Nm |
Stripping length | 14.5 mm |
Conductor cross section flexible min. | 0.5 mm² |
Conductor cross section flexible max. | 25 mm² |
Conductor cross section, rigid min. | 0.5 mm² |
Conductor cross section, rigid max. | 35 mm² |
Flammability rating according to UL 94 | V0 |
Mechanical data | |
Open side panel | No |
Direction of action | 1L-N/PE |
Nominal frequency fN | 50 Hz |
60 Hz | |
Maximum continuous voltage UC | 260 V AC |
Maximum continuous operating voltage UC (L-N) | 260 V AC |
Maximum continuous operating voltage UC (L-PEN) | 260 V AC |
Residual current IPE | ≤ 2.5 mA |
Operating effective current IC at UN | ≤ 2.5 mA |
Nominal discharge current In (8/20) µs | 35 kA |
Nominal discharge current In (8/20) µs (L-N) | 35 kA |
Nominal discharge current In (8/20) µs (L-PEN) | 35 kA |
Impulse discharge current (10/350) µs, charge | 17.5 As |
Impulse discharge current (10/350) µs, specific energy | 305 kJ/Ω |
Impulse discharge current (10/350) µs, peak value limp | 35 kA |
Follow current quenching capacity Ifi (L-N) | 3 kA |
Follow current quenching capacity Ifi (L-PEN) | 3 kA |
Voltage protection level Up | ≤ 0.9 kV |
Voltage protection level Up (L-N) | ≤ 0.9 kV |
Voltage protection level Up (L-PEN) | ≤ 0.9 kV |
Response time tA | ≤ 100 ns |
Response time tA (L-N) | ≤ 100 ns |
Response time tA (L-PEN) | ≤ 100 ns |
Max. backup fuse with branch wiring | 125 A (gL) |
Ambient conditions | |
Degree of protection | IP20 |
Standards | |
Standards/regulations | IEC 61643-1 |
E DIN VDE 0675-6 | |
E DIN VDE 0675-6/A1 | |
E DIN VDE 0675-6/A2 | |
IEC 61312-1 |
Item number | 2800174 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL1 |
Product key | CL1122 |
GTIN | 4046356498807 |
Weight per piece (including packing) | 9,225.87 g |
Weight per piece (excluding packing) | 8,979.35 g |
Customs tariff number | 85363030 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates