FLT 35-260
-
Type 1+2 combined lightning current and surge arrester
2800110
Type 1 / Class I / B arrester (lightning current arrester) with encapsulated arc chopping spark gap, 1-channel. Housing width: 17.5 mm (1 Div.)
Product details
Product type | Combination type |
IEC test classification | I |
T1 | |
EN type | T1 |
IEC power supply system | TN-S |
TN-C | |
TT | |
Type | DIN rail module, one-piece |
Number of positions | 1 |
Surge protection fault message | none |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 4.5 Nm |
Stripping length | 14.5 mm |
Conductor cross section flexible min. | 2.5 mm² |
Conductor cross section flexible max. | 25 mm² |
Conductor cross section, rigid min. | 2.5 mm² |
Conductor cross section, rigid max. | 35 mm² |
Conductor cross section AWG | 6 ... 2 |
Dimensional drawing |
|
Width | 17.6 mm |
Height | 88.6 mm |
Depth | 66.2 mm |
Horizontal pitch | 1 Div. |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6 |
Material group | I |
Housing material | PA 6.6 |
Mechanical data | |
Open side panel | No |
Mode of protection | L-PEN |
Direction of action | 1L-N/PE |
Nominal voltage UN | 230/400 V AC (TN) |
230/400 V AC (TT) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-PEN) | 385 V AC |
Rated load current IL | 80 A |
Residual current IPE | ≤ 0.1 mA |
Standby power consumption PC | ≤ 35 mVA |
Nominal discharge current In (8/20) µs (L-PEN) | 35 kA |
Impulse discharge current (10/350) µs (L-PEN), charge | 17.5 As |
Impulse discharge current (10/350) µs (L-PEN), specific energy | 306 kJ/Ω |
Impulse discharge current (10/350) µs (L-PEN), peak current value Iimp | 35 kA |
Follow current quenching capacity Ifi (L-PEN) | 3 kA (260 V AC) |
1.5 kA (385 V AC) | |
Short-circuit current rating ISCCR | 3 kA (260 V AC) |
1.5 kA (385 V AC) | |
Voltage protection level Up (L-PEN) | ≤ 5 kV |
Impulse sparkover voltage at 6 kV (1.2/50) µs | ≤ 5 kV |
TOV behavior at UT (L-PEN) | 440 V AC (5 s / withstand mode) |
440 V AC (120 min / withstand mode) | |
Response time tA (L-PEN) | ≤ 100 ns |
Max. backup fuse with V-type through wiring | 80 A AC (gG) |
Max. backup fuse with branch wiring | 400 A AC (gG) |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Air clearances and creepage distances | |
Standards/regulations | EN 60664-1 / EN 61643-11 |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 2800110 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | CL1 |
Product key | CL1131 |
Catalog page | Page 22 (TT-2011) |
GTIN | 4046356479967 |
Weight per piece (including packing) | 161.34 g |
Weight per piece (excluding packing) | 160.34 g |
Customs tariff number | 85363010 |
Country of origin | IN |
ECLASS
ECLASS-13.0 | 27171201 |
ETIM
ETIM 9.0 | EC000381 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
MPB 18/1- 2 - Wiring bridge 2809209
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 3 - Wiring bridge 2809212
-
CLIPFIX 35 - End bracket 3022218
-
B-STIFT - Marker pen 1051993
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
B-STIFT - Marker pen 1051993
-
SZK PZ2 VDE - Screwdriver 1206463
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
Your advantages
High discharge capacity
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates