SACCEC-M12MSB-2CON-M16/0,5-910 - Device connector front mounting
1525555

Device connector front mounting, 2-position halogen-free, red lilac RAL 4001, shielded, Pin, straight, M12, B-coding, on free cable end, Cable connection, cable length: 0.5 m, PROFIBUS, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products



Your advantages

Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
Cable designs for all common networks and fieldbuses
For high transmission safety: shield connection to the housing with optional EMC nut