SACC-E-M 8FS-5CON-M 8/0,5 DN
-
Device connector front mounting
1440106
Device connector front mounting, DeviceNet™, 5-position, Socket, straight, M8, B-coding, Individual wires, cable length: 0.5 m, 0.25 mm2, PVC litz wire
Product details
Mounting type | Front mounting (M8 x 0,5) |
Product type | Circular connectors (device side) |
Application | Signal |
Sensor type | DeviceNet™ |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | no |
Coding | B |
Thread type | M8 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | Viton |
Contact material | Cu alloy |
Contact surface material | Au |
Contact carrier material | PUR/PA 6.6 |
Material for screw connection | Brass, nickel-plated |
Conductor material | Tin-plated Cu litz wires |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V |
Nominal current IN | 4 A |
Conductor connection | |
Connection method | Individual wires |
Contact connection type | Socket |
Conductor cross-section | 0.25 mm² |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M8 |
Coding | B |
Cable length | 0.5 m |
Cable type | PVC litz wire |
Signal type/category | DeviceNet™ |
Single wire, color | white, black, gray, red, blue |
Cable cross section | 0.25 mm² |
Conductor material | Tin-plated Cu litz wires |
AWG signal line | 26 |
Material wire insulation | PVC |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C |
Ambient temperature (operation) | -25 °C ... 85 °C |
UL Type Rating | Type 4 (indoor use only) |
Standard designation | M8 circular connector |
Standards/specifications | according to IEC 61076-2-104 |
Item number | 1440106 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AB |
Product key | ABQIBA |
GTIN | 4046356481335 |
Weight per piece (including packing) | 15 g |
Weight per piece (excluding packing) | 15 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440103 |
ECLASS-15.0 | 27440103 |
ETIM
ETIM 9.0 | EC003570 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 252698d7-d255-4ea0-be44-559eeac34ff9 |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates