SACC-M12MS-5CON-PG11-DUO - Connector
1662285

Connector, Universal, 5-position, Plug straight M12, coding: A, Screw connection, knurl material: Plastic, cable gland Pg11-DUO, external cable diameter 2.1 mm ... 3 mm / 4 mm ... 5.2 mm

Product details









Your advantages

Safe use in the field, thanks to a high degree of protection
Screw connection: proven connection technology for a large selection of different conductors
Save space: connect two sensors to one connector with a multiple grommet