Slotted cable sleeve
CES-STPULG-BK-5
-
Cable sleeve
1797255
Cable sleeve, small, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 4 mm ... 5 mm, material: SEBS, color: black, length: 29.5 mm, width: 19.5 mm, height: 20.5 mm