VS-FSBPXS-OE-94F/0,5 - Device connector rear mounting
1424135

Device connector rear mounting, Ethernet CAT6A (10 Gbps) CAT6A, 8-position, PUR, water blue RAL 5021, shielded, Socket, straight, M12-SPEEDCON, coding: X, on free cable end, Rear mounting, M16 x 1.5, Cable connection, cable length: 0.5 m, Ethernet 10 Gbit, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1237433


Product details









Compatible products



Your advantages

Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
Cable designs for all common networks and fieldbuses
For high transmission safety: shield connection to the housing with optional EMC nut