The QUINT capacity module combines an electronic switch-over unit and energy storage in the same housing. The capacity module stores the energy required to bridge mains failures in maintenance-free double-layer capacitors. Long mains buffering is possible depending on the required load current.
QUINT4-CAP/24DC/3.8/1KJ/PT
-
DC UPS with integrated capacity
2320526
QUINT DC UPS with integrated capacitor, with maintenance-free energy storage based on double-layer capacitor, DIN rail mounting, input: 24 V DC, output: 24 V DC / 3.8 A / 1 kJ
Product details
| DC operation | |
| Input voltage | 24 V DC (SELV) |
| Input voltage range | 22.5 V DC ... 30 V DC |
| Fixed backup threshold | < 22 V DC |
| Current consumption Imax (UN, IOUT = IStat.Boost, ICharge = max) | 4.3 A |
| Current consumption INo-Load(UN, IOUT = 0, Icharge = 0) | 0.08 A |
| Current consumption Icharge (UN, IOUT = 0, Icharge = max) | 0.43 A |
| Buffer time | 9 s (3.8 A) |
| 30 s (1 A) | |
| Charging time | 4 min (0.43 A) |
| Recharging time | 3 min (0.43 A) |
| Efficiency | > 97 % (with charged energy storage device) |
| Connection in parallel | yes |
| max. 2 (with decoupling module) | |
| Connection in series | no |
| Mains operation | |
| Output voltage | 24 V DC (depending on the input voltage) |
| Output current IN | 3.8 A |
| Output power POUT (UN, IOUT = IN) | 91.2 W |
| Maximum no-load power dissipation | < 2 W |
| Battery operation | |
| Output voltage | 24 V DC |
| Output current IN | 3.8 A |
| General | |
| Capacity | 1 kJ |
| Storage medium | Double-layer capacitor |
| Buffer time | 9 s (3.8 A) |
| 30 s (1 A) | |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid | 0.2 mm² ... 2.5 mm² |
| flexible | 0.2 mm² ... 2.5 mm² |
| flexible with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² |
| flexible with ferrule with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| rigid (AWG) | 24 ... 14 |
| Stripping length | 10 mm |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid | 0.2 mm² ... 2.5 mm² |
| flexible | 0.2 mm² ... 2.5 mm² |
| flexible with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² |
| flexible with ferrule with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| rigid (AWG) | 24 ... 14 |
| Stripping length | 10 mm |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid | 0.2 mm² ... 2.5 mm² |
| flexible | 0.2 mm² ... 2.5 mm² |
| flexible with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² |
| flexible with ferrule with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| rigid (AWG) | 24 ... 14 |
| Stripping length | 10 mm |
| Signal state Remote | |
| Connection labeling | 3.3 |
| State (configurable) | Remote |
| State condition | Remote |
| Signal state UIN OK | |
| Connection labeling | 3.1 |
| Switching output | Transistor output, active |
| State (configurable) | UIn OK |
| Output voltage | 24 V (UN - 1 V (typical)) |
| Output can be loaded | 20 mA |
| LED status indicator | green (UIn OK) |
| Signal threshold | Input voltage in the valid range |
| Signal state Ready | |
| Connection labeling | 3.2 |
| Switching output | Transistor output, active |
| State (configurable) | Ready |
| State condition (configurable) | State of charge = 100% or buffer mode |
| Output voltage | 24 V (UN - 1 V (typical)) |
| Output can be loaded | 20 mA |
| LED status indicator | green (Ready) |
| Signal ground SGnd | |
| Connection labeling | 3.4 |
| Function | Signal ground |
| Reference potential | UIn OK (3.1), Ready (3.2), Remote (3.3) |
| Insulation voltage input, output / housing | 500 V |
| Product type | DC UPS with integrated capacitor |
| Product family | QUINT DC UPS with integrated capacitor |
| MTBF (IEC 61709, SN 29500) | 996550 h (40 °C) |
| 1631804 h (25 °C) | |
| 449865 h (60 °C) | |
| Insulation characteristics | |
| Protection class | III |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Item dimensions | |
| Width | 85 mm |
| Height | 102.5 mm |
| Depth | 90 mm |
| Installation dimensions | |
| Installation distance right/left | 0 mm / 0 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Mounting type | DIN rail mounting |
| Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
| Mounting position | Any, on NS 35 DIN rail |
| Housing material | Plastic |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 60 °C |
| Ambient temperature (start-up type tested) | -40 °C |
| Maximum altitude | ≤ 4000 m |
| Climatic class | 3K3 (in acc. with EN 60721) |
| Max. permissible relative humidity (operation) | ≤ 95 % |
| UL | |
| Identification | UL Listed UL 61010-1 |
| UL | |
| Identification | UL Listed UL 61010-2-201 |
| UL | |
| Identification | UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location) |
| UL | |
| Identification | UL 121201 |
| CSA | |
| Identification | CSA C22.2 No. 223 class 2 (buffer mode) |
| CSA | |
| Identification | CAN/CSA-C22.2 No. 61010-1-12 |
| CSA | |
| Identification | CAN/CSA C22.2 No. 61010-2-201:14 |
| CSA | |
| Identification | CSA C22.2 No. 213-17 |
| UL NEC | |
| Identification | UL 1310 class 2 (buffer mode) |
| CB scheme | |
| Identification | IEC 61010-1 |
| IEC 61010-2-201 | |
| EN 61010-1 | |
| EN 61010-2-201 | |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| Noise emission | |
| Standards/regulations | EN 61000-6-3 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | 6 kV (Test Level 3) |
| Discharge in air | 8 kV (Test Level 3) |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 6 GHz |
| Test field strength | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | 2 kV (Test Level 3 - asymmetrical) |
| Output | 2 kV (Test Level 3 - asymmetrical) |
| Signal | 2 kV (Test Level 4 - asymmetrical) |
| Comments | Criterion B |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Input | 1 kV (Test Level 3 - symmetrical) |
| 2 kV (Test Level 3 - asymmetrical) | |
| Output | 1 kV (Test Level 3 - symmetrical) |
| 2 kV (Test Level 3 - asymmetrical) | |
| Signal | 1 kV (Test Level 1 - asymmetrical) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Item number | 2320526 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CMU |
| Product key | CMUIC3 |
| GTIN | 4055626246925 |
| Weight per piece (including packing) | 605 g |
| Weight per piece (excluding packing) | 454 g |
| Customs tariff number | 85322900 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27040705 |
| ECLASS-15.0 | 27040705 |
ETIM
| ETIM 10.0 | EC000382 |
UNSPSC
| UNSPSC 21.0 | 26111700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
| Lead (CAS: 7439-92-1) | |
| SCIP | 313ab9c8-36f0-4fea-99d9-5c5e525da79c |
Compatible products
Your advantages
Maintenance-free with a long service life
Space savings, thanks to the compact design
Long buffer time, thanks to high memory capacity
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates