CB 1/6-2/4 PT-BE
-
Base element
2800929
Base element with push-in connection technology for CB ... device circuit breakers
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Base element |
| Product family | CB BE |
| Type | Base element, DIN rail mounting |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Maximum load current | 16 A |
| Maximum power dissipation for nominal condition | 0 VA |
| Nominal voltage UN | 300 V |
| General | |
| Rated insulation voltage Ui | 250 V |
| Rated surge voltage | 4 kV |
| Insertion/withdrawal cycles | 100 |
| Indicator/remote signaling | |
| Connection name | Remote indication circuit |
| Switching function | Changeover contact |
| Maximum load current | 16 A |
| Connection method | Push-in connection |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² Connection 1 ... 6 mm² (Connection 1) |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² Connection 1 ... 6 mm² (Connection 1) |
| Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) | 0.5 mm² Connection 1 ... 1 mm² Connection 1 |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² Connection 2.1/2.2 ... 4 mm² (Connection 2.1/2.2) |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² Connection 2.1/2.2 ... 4 mm² (Connection 2.1/2.2) |
| Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) | 0.5 mm² Connection 2.1/2.2 ... 1 mm² Connection 2.1/2.2 |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² Connection 12/11/14 ... 1 mm² (Connection 12/11/14) |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² Connection 12/11/14 ... 1.5 mm² (Connection 12/11/14) |
| Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 1 mm² ... 6 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² Connection 1 ... 6 mm² Connection 1 |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² Connection 1 ... 6 mm² Connection 1 |
| Conductor cross-section rigid | 0.5 mm² ... 6 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² Connection 2.1/2.2 ... 4 mm² Connection 2.1/2.2 |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.75 mm² Connection 2.1/2.2 ... 4 mm² Connection 2.1/2.2 |
| Conductor cross-section rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.34 mm² Connection 12/11/14 ... 1 mm² Connection 12/11/14 |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.34 mm² Connection 12/11/14 ... 1.5 mm² Connection 12/11/14 |
| Connection 1 | |
| Connection method | Push-in connection |
| Stripping length | 12 mm |
| Conductor cross-section flexible min. | 0.5 mm² |
| Conductor cross-section flexible max. | 6 mm² |
| Conductor cross-section, rigid min. | 0.5 mm² |
| Conductor cross-section, rigid max. | 6 mm² |
| Connection 2.1/2.2 | |
| Connection method | Push-in connection |
| Stripping length | 12 mm |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 4 mm² |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 6 mm² |
| Remote indication circuit | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 26 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.14 mm² ... 1.5 mm² |
| Dimensional drawing |
|
| Width | 12.3 mm |
| Height | 90 mm |
| Depth | 46.7 mm |
| Color | gray (RAL 7042) |
| black (RAL 9005) | |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA 6.6 |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Degree of protection | IP30 (Actuation area) |
| Ambient temperature (operation) | -30 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 120 °C |
| Standards/specifications | IEC 60947-7-1 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2800929 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | CLA |
| Product key | CLA193 |
| GTIN | 4046356690638 |
| Weight per piece (including packing) | 33.11 g |
| Weight per piece (excluding packing) | 33.021 g |
| Customs tariff number | 85366990 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27140401 |
| ECLASS-15.0 | 27140401 |
ETIM
| ETIM 10.0 | EC003538 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.374 kg CO2e |
Compatible products
-
CB TM1 0.5A SFB P - Thermal-magnetic device circuit breaker 2800835
-
CB TM1 1A SFB P - Thermal-magnetic device circuit breaker 2800836
-
CB TM1 2A SFB P - Thermal-magnetic device circuit breaker 2800837
-
CB TM1 3A SFB P - Thermal-magnetic device circuit breaker 2800838
-
CB TM1 4A SFB P - Thermal-magnetic device circuit breaker 2800839
-
CB TM1 5A SFB P - Thermal-magnetic device circuit breaker 2800840
-
CB TM1 6A SFB P - Thermal-magnetic device circuit breaker 2800841
-
CB TM1 8A SFB P - Thermal-magnetic device circuit breaker 2800842
-
CB TM1 10A SFB P - Thermal-magnetic device circuit breaker 2800843
-
CB TM1 12A SFB P - Thermal-magnetic device circuit breaker 2800844
-
CB TM1 16A SFB P - Thermal-magnetic device circuit breaker 2800845
-
CB TM1 0.5A M1 P - Thermal-magnetic device circuit breaker 2800846
-
CB TM1 1A M1 P - Thermal-magnetic device circuit breaker 2800847
-
CB TM1 2A M1 P - Thermal-magnetic device circuit breaker 2800848
-
CB TM1 3A M1 P - Thermal-magnetic device circuit breaker 2800849
-
CB TM1 4A M1 P - Thermal-magnetic device circuit breaker 2800850
-
CB TM1 5A M1 P - Thermal-magnetic device circuit breaker 2800851
-
CB TM1 6A M1 P - Thermal-magnetic device circuit breaker 2800852
-
CB TM1 8A M1 P - Thermal-magnetic device circuit breaker 2800853
-
CB TM1 10A M1 P - Thermal-magnetic device circuit breaker 2800854
-
CB TM1 12A M1 P - Thermal-magnetic device circuit breaker 2800855
-
CB TM1 16A M1 P - Thermal-magnetic device circuit breaker 2800856
-
CB TM1 0.5A F1 P - Thermal-magnetic device circuit breaker 2800857
-
CB TM1 1A F1 P - Thermal-magnetic device circuit breaker 2800858
-
CB TM1 2A F1 P - Thermal-magnetic device circuit breaker 2800859
-
CB TM1 3A F1 P - Thermal-magnetic device circuit breaker 2800860
-
CB TM1 4A F1 P - Thermal-magnetic device circuit breaker 2800861
-
CB TM1 5A F1 P - Thermal-magnetic device circuit breaker 2800862
-
CB TM1 6A F1 P - Thermal-magnetic device circuit breaker 2800863
-
CB TM1 8A F1 P - Thermal-magnetic device circuit breaker 2800864
-
CB TM1 10A F1 P - Thermal-magnetic device circuit breaker 2800865
-
CB TM1 12A F1 P - Thermal-magnetic device circuit breaker 2800866
-
CB TM1 16A F1 P - Thermal-magnetic device circuit breaker 2800867
-
CB TM2 0.5A SFB P - Thermal-magnetic device circuit breaker 2800868
-
CB TM2 1A SFB P - Thermal-magnetic device circuit breaker 2800869
-
CB TM2 2A SFB P - Thermal-magnetic device circuit breaker 2800870
-
CB TM2 3A SFB P - Thermal-magnetic device circuit breaker 2800871
-
CB TM2 4A SFB P - Thermal-magnetic device circuit breaker 2800872
-
CB TM2 5A SFB P - Thermal-magnetic device circuit breaker 2800873
-
CB TM2 6A SFB P - Thermal-magnetic device circuit breaker 2800874
-
CB TM2 8A SFB P - Thermal-magnetic device circuit breaker 2800875
-
CB TM2 10A SFB P - Thermal-magnetic device circuit breaker 2800876
-
CB TM2 12A SFB P - Thermal-magnetic device circuit breaker 2800877
-
CB TM2 16A SFB P - Thermal-magnetic device circuit breaker 2800878
-
CB TM2 0.5A M1 P - Thermal-magnetic device circuit breaker 2800879
-
CB TM2 1A M1 P - Thermal-magnetic device circuit breaker 2800880
-
CB TM2 2A M1 P - Thermal-magnetic device circuit breaker 2800881
-
CB TM2 3A M1 P - Thermal-magnetic device circuit breaker 2800882
-
CB TM2 4A M1 P - Thermal-magnetic device circuit breaker 2800883
-
CB TM2 5A M1 P - Thermal-magnetic device circuit breaker 2800884
-
CB TM2 6A M1 P - Thermal-magnetic device circuit breaker 2800885
-
CB TM2 8A M1 P - Thermal-magnetic device circuit breaker 2800886
-
CB TM2 10A M1 P - Thermal-magnetic device circuit breaker 2800887
-
CB TM2 12A M1 P - Thermal-magnetic device circuit breaker 2800888
-
CB TM2 16A M1 P - Thermal-magnetic device circuit breaker 2800889
-
CB TM2 0.5A F1 P - Thermal-magnetic device circuit breaker 2800890
-
CB TM2 1A F1 P - Thermal-magnetic device circuit breaker 2800891
-
CB TM2 2A F1 P - Thermal-magnetic device circuit breaker 2800892
-
CB TM2 3A F1 P - Thermal-magnetic device circuit breaker 2800893
-
CB TM2 4A F1 P - Thermal-magnetic device circuit breaker 2800894
-
CB TM2 5A F1 P - Thermal-magnetic device circuit breaker 2800895
-
CB TM2 6A F1 P - Thermal-magnetic device circuit breaker 2800896
-
CB TM2 8A F1 P - Thermal-magnetic device circuit breaker 2800897
-
CB TM2 10A F1 P - Thermal-magnetic device circuit breaker 2800898
-
CB TM2 12A F1 P - Thermal-magnetic device circuit breaker 2800899
-
CB TM2 16A F1 P - Thermal-magnetic device circuit breaker 2800900
-
CB E1 24DC/1A NO P - Electronic circuit breaker 2800901
-
CB E1 24DC/2A NO P - Electronic circuit breaker 2800902
-
CB E1 24DC/3A NO P - Electronic circuit breaker 2800903
-
CB E1 24DC/4A NO P - Electronic circuit breaker 2800904
-
CB E1 24DC/6A NO P - Electronic circuit breaker 2800905
-
CB E1 24DC/8A NO P - Electronic circuit breaker 2800906
-
CB E1 24DC/10A NO P - Electronic circuit breaker 2800907
-
CB E1 24DC/1A S-R P - Electronic circuit breaker 2800908
-
CB E1 24DC/2A S-R P - Electronic circuit breaker 2800909
-
CB E1 24DC/3A S-R P - Electronic circuit breaker 2800910
-
CB E1 24DC/4A S-R P - Electronic circuit breaker 2800911
-
CB E1 24DC/6A S-R P - Electronic circuit breaker 2800912
-
CB E1 24DC/8A S-R P - Electronic circuit breaker 2800913
-
CB E1 24DC/10A S-R P - Electronic circuit breaker 2800914
-
CB E1 24DC/1A NC P - Electronic circuit breaker 2800915
-
CB E1 24DC/2A NC P - Electronic circuit breaker 2800916
-
CB E1 24DC/3A NC P - Electronic circuit breaker 2800917
-
CB E1 24DC/4A NC P - Electronic circuit breaker 2800918
-
CB E1 24DC/6A NC P - Electronic circuit breaker 2800919
-
CB E1 24DC/1A S-C P - Electronic circuit breaker 2800922
-
CB E1 24DC/2A S-C P - Electronic circuit breaker 2800923
-
CB E1 24DC/3A S-C P - Electronic circuit breaker 2800924
-
CB E1 24DC/4A S-C P - Electronic circuit breaker 2800925
-
CB E1 24DC/6A S-C P - Electronic circuit breaker 2800926
-
CB E1 24DC/8A S-C P - Electronic circuit breaker 2800927
-
CB E1 24DC/10A S-C P - Electronic circuit breaker 2800928
Note: Applying some accessories below might limit this product.
-
FBS 10-6 - Plug-in bridge 3030271
-
FBS 2-6 GY - Plug-in bridge 3032237
-
FBS 2-6 - Plug-in bridge 3030336
-
FBS 3-6 - Plug-in bridge 3030242
-
FBS 4-6 - Plug-in bridge 3030255
-
FBS 5-6 - Plug-in bridge 3030349
-
FBS 20-6 - Plug-in bridge 3030365
-
FBS 50-6 - Plug-in bridge 3032224
-
PC - Coding star 3040588
-
ZBF 4:UNBEDRUCKT - Zack Marker strip, flat 0808587
-
ZBF 4 CUS - Zack Marker strip, flat 0825023
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
ZBF 12 CUS - Zack Marker strip, flat 0825018
-
UC-TMF 4 - Marker for terminal blocks 0818166
-
UC-TMF 4 CUS - Marker for terminal blocks 0824630
-
UC-TMF 12 - Marker for terminal blocks 0819233
-
UC-TMF 12 CUS - Marker for terminal blocks 0824670
-
UCT-TMF 4 - Marker for terminal blocks 0828742
-
UCT-TMF 4 CUS - Marker for terminal blocks 0829651
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UCT-TMF 12 CUS - Marker for terminal blocks 0829686
-
CUTFOX-FBS - Front cutter 1212124
-
CRIMPFOX 10S - Crimping pliers 1212045
Your advantages
Fast installation with reduced wiring work with bridging options
Can be extended at any time with the modular design
Fast and reliable installation thanks to Push-in connection technology
Clear assignment of protective plug with coding options
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates