PI-TB
-
Basic terminal block
2835943
Basic terminal block for non-intrinsically safe signals, with knife disconnection and test pick-offs.
Basic terminal block for non-intrinsically safe signals, with knife disconnection and test pick-offs.
| Product type | Module carrier |
| Application | Base element |
| Nominal voltage UN | 250 V |
| Nominal current IN | 4 A |
| Dimensional drawing |
|
| Width | 12.4 mm |
| Height | 145 mm |
| Depth | 86.5 mm |
| Depth NS 35/7,5 | 147 mm (with NS 35/7.5 coupling connector) |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Housing insulation material | PBT |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Mounting type | DIN rail mounting |
| Item number | 2835943 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | CK3 |
| Product key | DK1XXX |
| GTIN | 4017918911812 |
| Weight per piece (including packing) | 95.29 g |
| Weight per piece (excluding packing) | 92.75 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
| ETIM 8.0 | EC002780 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | d6322eb6-f159-4f80-8c1f-60cc422bdb92 |