PI-EX-TB/T
-
Basic terminal block
2835927
Ex-basic terminal block, with knife disconnection and integrated temperature measurement of the input terminal blocks for cold point compensation
Product details
| Product type | Module carrier |
| Application | Base element |
| Nominal voltage UN | 250 V |
| Nominal current IN | 4 A |
| Dimensional drawing |
|
| Width | 12.4 mm |
| Height | 145 mm |
| Depth | 86.5 mm |
| Depth NS 35/7,5 | 147 mm (with NS 35/7.5 coupling connector) |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Housing insulation material | PBT |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II (1) G [Ex ia Ga] IIC |
| II (1) D [Ex ia Da] IIIC | |
| II 3 G Ex nA IIC T4 Gc | |
| Certificate | PxCIF08ATEX2835901X |
| EAC Ex | |
| Identification | [Ex ia Ga] IIC |
| Certificate | RU C-DE.AB72.B.00097/19 |
| Mounting type | DIN rail mounting |
| Item number | 2835927 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | CK3 |
| Product key | DK1XXX |
| GTIN | 4017918911805 |
| Weight per piece (including packing) | 100.23 g |
| Weight per piece (excluding packing) | 89.604 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ETIM
| ETIM 8.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
FBST 500-PLC GY - Continuous plug-in bridge 2966838
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH GY - Insulating sleeve 0201728
-
SZG 0,6X3,5 VDE - Screwdriver 1205121
-
ZBFM 6/WH:UNBEDRUCKT - Flat zack marker sheet 0803618
-
ZBFM 6/WH,LGS:1-100 - Zack marker strip 0800284
-
ZBFM 6/WH,LGS:FORTL.ZAHLEN - Flat zack marker sheet 0803621
-
PI-ATP - Separating plate 2835969
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates