PTCB BE PT 6
-
Base element
1567576
Base element, mounting type: DIN rail: TH 35 - 7.5 mm, rated current: 31 A
Product details
| General | |
| Note | The base element does not contain any electronic circuits. |
| Product type | Base element |
| Mechanical service life | 25 insertion cycles |
| Insulation characteristics | |
| Overvoltage category | II (250 V AC / IEC 60934) |
| III (UL 1077, UL 1059) | |
| III (80 V DC / IEC 60934) | |
| Pollution degree | 2 (250 V AC / IEC 60934) |
| 3 (UL 1077, UL 1059) | |
| General | |
| Rated voltage | 240 V AC (IEC 60934) |
| 277 V AC (UL 1077) | |
| 277 V AC (UL 1059) | |
| 56 V DC (IEC 60934) | |
| 56 V DC (UL 1077) | |
| 56 V DC (UL 1059) | |
| Rated insulation voltage Ui | 250 V AC (IEC 60934) |
| 80 V DC (IEC 60934) | |
| 277 V AC (UL 1077) | |
| 277 V AC (UL 1059) | |
| Rated current IN | 31 A (UL 1059, without device circuit breaker) |
| 16 A (Main contacts 1-2, UL 1077 and IEC 60934) | |
| 1 A (Auxiliary contacts 3-4, without device circuit breaker) | |
| Rated surge voltage | 2.5 kV (IEC 60934, reinforced insulation between load and auxiliary circuit) |
| Insulation resistance Riso | > 100 MΩ (500 V DC) |
| Dielectric strength | 3000 V AC (between load circuit 1-2 and auxiliary circuit 3-4) |
| 1554 V AC (between open load contacts 1-2, auxiliary contacts 3-4) | |
| Indicator/remote signaling | |
| Connection name | Connection 3 / 4 |
| Connection 1 / 2 | |
| Connection method | Push-in connection |
| Stripping length | 12 mm |
| Conductor cross-section flexible | 0.5 mm² ... 10 mm² |
| Conductor cross-section rigid | 0.5 mm² ... 10 mm² |
| 1 mm² ... 10 mm² (direct plug-in) | |
| Conductor cross-section AWG | 20 ... 8 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.5 mm² ... 6 mm² |
| 1 mm² ... 6 mm² (direct plug-in) | |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.5 mm² ... 6 mm² |
| 1 mm² ... 6 mm² (direct plug-in) | |
| Connection 3 / 4 | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 26 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.14 mm² ... 1 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.14 mm² ... 1.5 mm² |
| Dimensional drawing |
|
| Width | 8.2 mm |
| Height | 122.9 mm |
| Depth | 54.1 mm |
| Complete module width | 8.2 mm |
| Complete module height | 122.9 mm |
| Complete module depth | 85.2 mm |
| Color | gray (RAL 7042) |
| Material | PA |
| Flammability rating according to UL 94 | V-0 |
| Insulating material group | I |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -30 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m (250 V AC / IEC 60934) |
| Humidity test | 96 h, 95 % RH, 40 °C |
| Shock (operation) | 30g (IEC 60068-2-27, Test Ea) |
| Category 1, Class B (DIN EN 61373) | |
| Vibration (operation) | 10 Hz ... 150 Hz, 20 cycles (IEC 60068-2-6, Test Fc) |
| 10 Hz ... 75 Hz (Amplitude ±0.35 mm; in accordance with IEC 60068-2-6, Test Fc) | |
| 75 Hz ... 150 Hz (8g) | |
| Category 1, Class B (DIN EN 61373) | |
| UL approval | |
| Identification | UL Recognized UL 1059 |
| UL Recognized UL 1077 | |
| CSA, Canada | |
| Identification | CSA C22.2 No. 235-04 |
| Standards/specifications | IEC 60934 |
| Note | 2019 |
| Standards/specifications | UL 1077 |
| Note | Additional protective devices for use in electrical equipment |
| Standards/specifications | UL 1059 |
| Note | Terminal blocks |
| Standards/specifications | CSA C22.2 No. 235-04 |
| Note | 2017 |
| Standards/specifications | IEC 60068-2-6 |
| Note | Environmental influences – Vibrations (sinusoidal) |
| Standards/specifications | EN 60068-2-27 |
| Note | Environmental influences – Shocks |
| Standards/specifications | EN 60068-2-78 |
| Note | Environmental influences – Moisture and heat, constant |
| Standards/specifications | DIN EN 50274 |
| Note | Touch protection and back-of-hand safety |
| Standards/specifications | IEC 60529 |
| Note | 2019 |
| Standards/specifications | EN 61373 |
| Note | Railway applications - Rolling stock equipment - Shock and vibration tests |
| Standards/specifications | EN 45545-2 |
| Note | Railway applications - Fire protection on railway vehicles - Part 2: Requirements for fire behavior of materials and components |
| Mounting type | DIN rail: TH 35 - 7.5 mm |
| Item number | 1567576 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ##### |
| Product key | CLA197 |
| GTIN | 4067923054332 |
| Weight per piece (including packing) | 39.4 g |
| Weight per piece (excluding packing) | 28.01 g |
| Customs tariff number | 85366990 |
| Country of origin | TR |
ECLASS
| ECLASS-13.0 | 27140401 |
| ECLASS-15.0 | 27140401 |
ETIM
| ETIM 10.0 | EC003538 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PTCB TM1 0.5A F2 NO P - Thermal-magnetic device circuit breaker 1509512
-
PTCB TM1 1A F2 NO P - Thermal-magnetic device circuit breaker 1509519
-
PTCB TM1 2A F2 NO P - Thermal-magnetic device circuit breaker 1509520
-
PTCB TM1 3A F2 NO P - Thermal-magnetic device circuit breaker 1509522
-
PTCB TM1 4A F2 NO P - Thermal-magnetic device circuit breaker 1509524
-
PTCB TM1 5A F2 NO P - Thermal-magnetic device circuit breaker 1509528
-
PTCB TM1 6A F2 NO P - Thermal-magnetic device circuit breaker 1509529
-
PTCB TM1 8A F2 NO P - Thermal-magnetic device circuit breaker 1509532
-
PTCB TM1 10A F2 NO P - Thermal-magnetic device circuit breaker 1509535
-
PTCB TM1 12A F2 NO P - Thermal-magnetic device circuit breaker 1509537
-
PTCB TM1 16A F2 NO P - Thermal-magnetic device circuit breaker 1567580
-
PTCB TM1 0.5A M1 NO P - Thermal-magnetic device circuit breaker 1575555
-
PTCB TM1 1A M1 NO P - Thermal-magnetic device circuit breaker 1575557
-
PTCB TM1 2A M1 NO P - Thermal-magnetic device circuit breaker 1575558
-
PTCB TM1 3A M1 NO P - Thermal-magnetic device circuit breaker 1575565
-
PTCB TM1 4A M1 NO P - Thermal-magnetic device circuit breaker 1575566
-
PTCB TM1 5A M1 NO P - Thermal-magnetic device circuit breaker 1575571
-
PTCB TM1 6A M1 NO P - Thermal-magnetic device circuit breaker 1575572
-
PTCB TM1 8A M1 NO P - Thermal-magnetic device circuit breaker 1575573
-
PTCB TM1 10A M1 NO P - Thermal-magnetic device circuit breaker 1575580
-
PTCB TM1 12A M1 NO P - Thermal-magnetic device circuit breaker 1575581
-
PTCB TM1 16A M1 NO P - Thermal-magnetic device circuit breaker 1575586
-
PTCB TM2 0.5A F2 NO P - Thermal-magnetic device circuit breaker 1575587
-
PTCB TM2 1A F2 NO P - Thermal-magnetic device circuit breaker 1575588
-
PTCB TM2 2A F2 NO P - Thermal-magnetic device circuit breaker 1575590
-
PTCB TM2 3A F2 NO P - Thermal-magnetic device circuit breaker 1575591
-
PTCB TM2 4A F2 NO P - Thermal-magnetic device circuit breaker 1575593
-
PTCB TM2 5A F2 NO P - Thermal-magnetic device circuit breaker 1575595
-
PTCB TM2 6A F2 NO P - Thermal-magnetic device circuit breaker 1575597
-
PTCB TM2 8A F2 NO P - Thermal-magnetic device circuit breaker 1575598
-
PTCB TM2 10A F2 NO P - Thermal-magnetic device circuit breaker 1575599
-
PTCB TM2 12A F2 NO P - Thermal-magnetic device circuit breaker 1575613
-
PTCB TM2 16A F2 NO P - Thermal-magnetic device circuit breaker 1575616
-
PTCB TM2 0.5A M1 NO P - Thermal-magnetic device circuit breaker 1575617
-
PTCB TM2 1A M1 NO P - Thermal-magnetic device circuit breaker 1575618
-
PTCB TM2 2A M1 NO P - Thermal-magnetic device circuit breaker 1575619
-
PTCB TM2 3A M1 NO P - Thermal-magnetic device circuit breaker 1575621
-
PTCB TM2 4A M1 NO P - Thermal-magnetic device circuit breaker 1575622
-
PTCB TM2 5A M1 NO P - Thermal-magnetic device circuit breaker 1575623
-
PTCB TM2 6A M1 NO P - Thermal-magnetic device circuit breaker 1575624
-
PTCB TM2 8A M1 NO P - Thermal-magnetic device circuit breaker 1575625
-
PTCB TM2 10A M1 NO P - Thermal-magnetic device circuit breaker 1575626
-
PTCB TM2 12A M1 NO P - Thermal-magnetic device circuit breaker 1575629
-
PTCB TM2 16A M1 NO P - Thermal-magnetic device circuit breaker 1575632
-
CMU-DC-20A-S/UDM - Current monitoring 1761792
-
FBS 2-3,5 - Plug-in bridge 3213014
-
FBS 2-3,5 BU - Plug-in bridge 3213086
-
FBS 2-3,5 GY - Plug-in bridge 3213153
-
FBS 7-8 - Plug-in bridge 3002744
-
FBS 8-8 - Plug-in bridge 3002745
-
FBS 2-8 - Plug-in bridge 3030284
-
FBS 3-8 - Plug-in bridge 3030297
-
FBS 4-8 - Plug-in bridge 3030307
-
FBS 5-8 - Plug-in bridge 3030310
-
FBS 10-8 - Plug-in bridge 3030323
-
FBS 1/3-8 - Plug-in bridge 3032363
-
FBS 1/4-8 - Plug-in bridge 3032376
-
FBS 1/2/4/6-8 - Plug-in bridge 3032378
-
FBS 1/5-8 - Plug-in bridge 3032381
-
FBS 1/3/5-8 - Plug-in bridge 3032389
-
FBS 1/4/7/10-8 - Plug-in bridge 3032402
-
FBS 6-8 - Plug-in bridge 3032470
-
FBS 2-8 BU - Plug-in bridge 3032567
-
FBS 3-8 BU - Plug-in bridge 3032570
-
FBS 4-8 BU - Plug-in bridge 3032583
-
FBS 5-8 BU - Plug-in bridge 3032596
-
FBS 10-8 BU - Plug-in bridge 3032606
-
FBS 2-8 GY - Plug-in bridge 3032621
-
FBS 3-8 GY - Plug-in bridge 3032622
-
FBS 4-8 GY - Plug-in bridge 3032635
-
FBS 5-8 GY - Plug-in bridge 3032648
-
FBS 10-8 GY - Plug-in bridge 3032651
-
FBS 6-8 GY - Plug-in bridge 3032664
-
FBS 6-8 BU - Plug-in bridge 3032677
-
FBS 2-8 CT - Plug-in bridge 3033830
-
FBS 3-8 CT - Plug-in bridge 3033831
-
FBS 4-8 CT - Plug-in bridge 3033832
-
FBS 10-8 CT - Plug-in bridge 3033833
-
FBS 2-8 VPE 100 - Plug-in bridge 3209280
-
RB ST 6-(2,5/4) - Reducing bridge 3030860
-
PT 6 - Feed-through terminal block 3211813
-
PT 6-TWIN - Feed-through terminal block 3211929
-
PT 6-QUATTRO - Feed-through terminal block 3212934
-
PT 4 - Feed-through terminal block 3211757
-
PT 4-TWIN - Feed-through terminal block 3211771
-
PT 4-QUATTRO - Feed-through terminal block 3211797
-
PT 2,5 - Feed-through terminal block 3209510
-
PT 2,5-TWIN - Feed-through terminal block 3209549
-
PT 2,5-QUATTRO - Feed-through terminal block 3209578
-
CP-PT 1,5 - Coding profile 1985564
-
LPO 6 - Pick-off plug 3270526
-
LPO 6/E - Pick-off plug 3270525
-
ATP-PTCB BE - Partition plate 1683464
-
UCT-TMF 8 - Marker for terminal blocks 0828748
-
ZBF 8:UNBEDRUCKT - Zack Marker strip, flat 0808781
-
E/UK 1 - End bracket 1201413
-
E/AL-NS 35 - End bracket 1201662
Your advantages
Frequently asked questions
How does the feed-in work and how is the bridging carried out?
Currents of up to 40 A can be fed in at the upper terminal point. Conductors with up to 6 mm2 flexible or 10 mm2 rigid can be connected. The current fed in can be distributed via the bridge shafts arranged at the top with FBS ..... View more
Currents of up to 40 A can be fed in at the upper terminal point. Conductors with up to 6 mm2 flexible or 10 mm2 rigid can be connected. The current fed in can be distributed via the bridge shafts arranged at the top with FBS ...-8 bridges. The following applies: currents greater than 31 A must be distributed via two bridges; currents up to and including 31 A can be distributed via one bridge.
View lessWhich characteristic curves do I select and when?
Two different characteristic curves are available:
- The faster F2 characteristic curve is suitable for more sensitive loads, such as sensors or resistive loads. It triggers at DC voltages in the 4 ... 8 x In range.
- The medium-lag M1 characte...
View more
Two different characteristic curves are available:
- The faster F2 characteristic curve is suitable for more sensitive loads, such as sensors or resistive loads. It triggers at DC voltages in the 4 ... 8 x In range.
- The medium-lag M1 characteristic curve is recommended for more current-intensive (e.g. capacitive) loads or motors. It triggers at DC voltages 8 ... 15 times In.
Are there requirements for the PS? What needs to be considered for correct dimensioning?
For selective protection, the power supply should be able to supply the necessary increased tripping current. Line impedances must also be taken into account.
What is meant by short-circuit breaking capacity and what is the difference between the terms Icn and Inc?
Short-circuit breaking capacity: Maximum short-circuit current that the circuit breaker can safely switch off. What must be observed if the source current is higher than the short circuit breaking capacity? In this case, the protective circuit breake... View more
Short-circuit breaking capacity: Maximum short-circuit current that the circuit breaker can safely switch off. What must be observed if the source current is higher than the short circuit breaking capacity? In this case, the protective circuit breaker may be used with a backup fuse up to the Inc. Certain fuses have been tested and approved for this purpose (see certificate).
- Icn (rated short-circuit breaking capacity): Value that the circuit breaker alone can switch off without backup fuse.
- Inc (Conditional rated short-circuit current): Value that the switch can handle with an upstream fuse.
Can the PTCB TM be used for AC and DC?
Yes, for AC the prospective short-circuit current at the intended installation location must be taken into account. This must not exceed the breaking capacity of the PTCB TM. The magnetic tripping for AC and DC differs by the factor DC/AC = 1.3.