PLC-FA-I-5X20-12-24UC
-
Fuse adapter
1186499
Safety plug adapter for use on a 6.2 mm PLC basic terminal block. For 5 x 20 mm fuses. Operating voltage: 12 ... 24 V AC/DC. With LED for fuse failure indication.
This product needs further products for operation.
Mandatory accessories
Product details
| Notes on operation | If the fuse is defective, the downstream circuit is not off load. Current consumption when fuse is defective. |
| Product family | PLC-INTERFACE |
| Application | Adapter |
| Insulation characteristics: Air clearances and creepage distances in a circuit | |
| Insulation | Safe isolation, reinforced insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Current consumption | 0.6 mA ... 2.3 mA (LED display) |
| Fuse | G / 5 x 20 |
| Air clearances and creepage distances in a circuit | |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage | 6 kV |
| Supply | |
| Current consumption | 0.6 mA ... 2.3 mA (LED display) |
| Width | 6.2 mm |
| Height | 80 mm |
| Depth | 130 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Degree of protection (Installation location) | IP54 (Installation location) |
| Ambient temperature (operation) | -40 °C ... 85 °C (observe derating) |
| Ambient temperature (operation) (UL (Haz. Loc.)) | -40 °C ... 70 °C (1 A) |
| -40 °C ... 60 °C (2 A) | |
| -40 °C ... 50 °C (3 A) | |
| -40 °C ... 40 °C (6 A) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m |
| UL, USA/Canada | |
| Identification | Class I, Zone 2, AEx ec IIC T4 |
| Class I, Zone 2, Ex ec IIC Gc T4 X | |
| Air clearances and creepage distances in a circuit | |
| Standards/regulations | DIN EN 50178 |
| Mounting position | any |
| Item number | 1186499 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | DK6 |
| Product key | DK62Z4 |
| GTIN | 4063151226930 |
| Weight per piece (including packing) | 12.3 g |
| Weight per piece (excluding packing) | 12.3 g |
| Customs tariff number | 85366990 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27371392 |
| ECLASS-15.0 | 27371392 |
ETIM
| ETIM 9.0 | EC002498 |
UNSPSC
| UNSPSC 21.0 | 39121100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PLC-BPT- 24DC/21RW - Relay base 2900261
-
PLC-BPT-120UC/21 - Relay base 2900280
-
PLC-BPT-230UC/21 - Relay base 2900281
-
PLC-BPT- 5DC/21 - Relay base 2900443
-
PLC-BPT- 24DC/21 - Relay base 2900445
-
PLC-BPT- 24UC/21 - Relay base 2900446
-
PLC-BPT- 24DC/ 1/ACT - Relay base 2900449
-
PLC-BPT- 24UC/ 1/ACT - Relay base 2900450
-
PLC-BPT-120UC/21/SO46 - Relay base 2900453
-
PLC-BPT-230UC/21/SO46 - Relay base 2900455
-
RIF-0-BSC/21 - Relay base 2900957
-
RIF-0-BPT/21 - Relay base 2900958
-
RIF-0-BSC/ 1 - Relay base 2901872
-
RIF-0-BPT/1 - Relay base 2901873
-
PLC-BPT-125DC/21 - Relay base 2904590
-
PLC-BSC- 24DC/21 - Relay base 2966016
-
PLC-BSC- 24UC/21 - Relay base 2966029
-
PLC-BSC-120UC/21 - Relay base 2966032
-
PLC-BSC-230UC/21 - Relay base 2966045
-
PLC-BSC- 24DC/ 1/ACT - Relay base 2966058
-
PLC-BSC- 5DC/21 - Relay base 2980225
-
PLC-BSC-120UC/21/SO46 - Relay base 2980319
-
PLC-BSC-230UC/21/SO46 - Relay base 2980335
-
PLC-BSC- 24DC/21/SO46 - Relay base 2980458
-
PLC-BSC- 24UC/ 1/ACT - Relay base 2982799
-
REL-MR- 4,5DC/21AU - Single relay 2961370
-
REL-MR- 4,5DC/21 - Single relay 2961367
-
REL-MR- 12DC/21AU - Single relay 2961163
-
REL-MR- 12DC/21 - Single relay 2961150
-
REL-MR- 12DC/21/MS - Single relay 2909641
-
REL-MR- 12DC/21AU/MS - Single relay 2909644
-
REL-MR- 18DC/21 - Single relay 2961383
-
REL-MR- 18DC/21AU - Single relay 2961493
-
REL-MR- 24DC/21 - Single relay 2961105
-
REL-MR- 24DC/21AU - Single relay 2961121
-
REL-MR- 24DC/21/MS - Single relay 2909642
-
REL-MR- 24DC/21AU/MS - Single relay 2909645
-
REL-MR- 60DC/21AU - Single relay 2961134
-
REL-MR- 60DC/21 - Single relay 2961118
-
REL-MR- 60DC/21/MS - Single relay 2909643
-
REL-MR- 60DC/21AU/MS - Single relay 2909647
-
OPT- 5DC/ 24DC/ 2 - Miniature solid-state relay 2967989
-
OPT- 5DC/ 48DC/100 - Miniature solid-state relay 2967992
-
OPT-24DC/ 24DC/ 2 - Miniature solid-state relay 2966595
-
OPT-24DC/ 48DC/100 - Miniature solid-state relay 2966618
-
OPT-60DC/ 24DC/ 2 - Miniature solid-state relay 2966605
-
OPT-60DC/ 48DC/100 - Miniature solid-state relay 2966621
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates