REL-MR- 60DC/21/MS
-
Single relay
2909643
Plug-in miniature power relay, with power contact, 1 changeover contact, manual operation, 60 V DC input voltage
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Single relay |
| Operating mode | 100% operating factor |
| Mechanical service life | 1x 107 cycles |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 3 |
| Data management status | |
| Date of last data management | 03.07.2026 |
| Maximum power dissipation for nominal condition | 0.18 W |
| Test voltage (Winding/contact) | 4 kV AC (50 Hz, 1 min., winding/contact) |
| Coil side | |
| Nominal input voltage UN | 60 V DC |
| Input voltage range | 36 V DC ... 165 V DC |
| Drive and function | monostable |
| Drive (polarity) | non-polarized |
| Typical input current at UN | 3 mA |
| Typical response time | 5 ms |
| Typical release time | 2.5 ms |
| Coil resistance | 20500 Ω ±15 % (at 20 °C) |
| Switching | |
| Contact switching type | 1 changeover contact |
| Type of switch contact | Single contact |
| Contact material | AgSnO |
| Maximum switching voltage | 250 V AC/DC |
| Minimum switching voltage | 5 V (at 100 mA) |
| Limiting continuous current | 6 A |
| Maximum inrush current | 10 A (4 s) |
| Min. switching current | 10 mA (at 12 V) |
| Interrupting rating (ohmic load) max. | 140 W (at 24 V DC) |
| 20 W (at 48 V DC) | |
| 18 W (at 60 V DC) | |
| 23 W (at 110 V DC) | |
| 40 W (at 220 V DC) | |
| 1500 VA (for 250 V AC) | |
| Switching capacity | 2 A (at 24 V, DC13) |
| 0.2 A (at 110 V, DC13) | |
| 0.1 A (at 220 V, DC13) | |
| 3 A (at 24 V, AC15) | |
| 3 A (at 120 V, AC15) | |
| 3 A (at 230 V, AC15) | |
| Connection method | Plug / solder connection |
| Item dimensions | |
| Width | 5 mm |
| Height | 28 mm |
| Depth | 16 mm |
| Color | white (RAL 9010) |
| Ambient conditions | |
| Degree of protection | RT II |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Corrosive gas test | |
| Identification | ISA-S71.04. G3 Harsh Group |
| EN 60068-2-60 | |
| Standards/regulations | IEC 60664 |
| EN 50178 | |
| EN 61810-1 |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2909643 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK6 |
| Product key | DK6923 |
| GTIN | 4055626377681 |
| Weight per piece (including packing) | 6.62 g |
| Weight per piece (excluding packing) | 4.7 g |
| Customs tariff number | 85364190 |
| Country of origin | CZ |
ECLASS
| ECLASS-13.0 | 27371601 |
| ECLASS-15.0 | 27371601 |
ETIM
| ETIM 10.0 | EC001437 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.272 kg CO2e |
Compatible products
-
PLC-BPT-120UC/21 - Relay base 2900280
-
PLC-BSC-120UC/21 - Relay base 2966032
-
PLC-BPT-230UC/21 - Relay base 2900281
-
PLC-BSC-230UC/21 - Relay base 2966045
-
PLC-BPT-120UC/ 1/SEN - Relay base 2900451
-
PLC-BSC-120UC/ 1/SEN - Relay base 2966074
-
PLC-BPT-230UC/ 1/SEN - Relay base 2900452
-
PLC-BSC-230UC/ 1/SEN - Relay base 2966087
-
PLC-BPT-120UC/21/SO46 - Relay base 2900453
-
PLC-BSC-120UC/21/SO46 - Relay base 2980319
-
PLC-BPT-230UC/21/SO46 - Relay base 2900455
-
PLC-BSC-230UC/21/SO46 - Relay base 2980335
-
PLC-BSC-120UC/ 1/SEN/SO46 - Relay base 2980322
-
PLC-BPT-230UC/ 1/SEN/SO46 - Relay base 2900457
-
PLC-BSC-230UC/ 1/SEN/SO46 - Relay base 2980348
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates