AC charging cable with vehicle charging connector and free cable end for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, for installation at charging stations for e-mobility (EVSE)
EV-T2G3C-3AC32A-4,0M6,0EHBK01
-
AC charging cable
1627130
CHARX connect comfort, Type 2, AC charging cable, 32 A permanent, 480 V AC, with vehicle charging connector and open cable end, cable: 4 m, black, spiraled, with protective cap, housing: black, gray, PHOENIX CONTACT logo, IEC 62196-2, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets
Product details
General | The color appearance and gloss level of the charging cable may vary. |
Product type | AC charging cable |
Product family | CHARX connect comfort |
Application | for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets |
for installation at charging stations for electromobility (EVSE) | |
Type | AC charging cable |
with vehicle charging connector and open cable end | |
Design | with protective cap |
Affixed logo | PHOENIX CONTACT logo |
Charging mode | Mode 3, Case C |
Charging standard | Type 2 |
Customer variations | On request |
Type of signal transmission | Pulse width modulation |
Note on the connection method | Crimp connection, cannot be disconnected |
Coding | 220 Ω (between PE and PP) |
Type of charging current | AC 3-phase |
Charging power | 26.6 kW (3-phase) |
Charging current | 32 A AC (3-phase) |
Power contact | |
Number | 5 (L1, L2, L3, N, PE) |
Rated voltage | 480 V AC |
Rated current | 32 A |
Signal contact | |
Number | 2 (CP, PP) |
Rated voltage | 30 V AC |
Rated current | 2 A |
Vehicle charging connector | |
Width | 70 mm |
Height | 137 mm |
Depth | 215.9 mm |
Color (Housing) | black (9005) |
Color (Handle area) | gray (7042) |
Color (Mating face) | black (9005) |
Color (Protective cap) | black (9005) |
Color (Cable) | black (9005) |
Material (Vehicle charging connector) | Plastic |
Material (Cable outer sheath) | TPE-U |
Material (Contact surface) | Silver |
Cable length | 4 m |
Wiring standards/regulations | prEN 50620/DIN EN 50620 |
Wiring certifications | VDE |
Cable type | Class 5 |
Cable type | spiraled |
Cable structure | 5 x 6.0 mm² + 1 x 0.5 mm² |
External cable diameter | 17.00 mm ±0.4 mm |
Outer sheath, material | TPE-U |
Stripping length of the sheath | 70 mm ±5 mm |
Block length | 0.63 m ±10 % |
Coil diameter | 80 mm ±10 % |
Effective length | max. 4 m ±5 % |
Stripping length | 70 mm ±5 mm |
Cable resistance | ≤ 0.0033 Ω/m (based on a power core, at an ambient temperature of 20°C) |
Bending radius | min. 102 mm (6x diameter) |
Mechanical data | |
Insertion/withdrawal cycles | > 10000 |
Insertion force | < 100 N |
Withdrawal force | < 100 N |
Ambient conditions | |
Degree of protection (Vehicle charging connector) | IP44 (plugged in; when plugged in and ready to operate, the degree of protection is only ensued if both plug-in components are original products from Phoenix Contact or suitable standard-compliant products) |
Degree of protection (Protective cap) | IP54 |
Ambient temperature (operation) | -40 °C ... 50 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | 5000 m (above sea level) |
Standards | |
Standards/regulations | IEC 62196-2 |
Item number | 1627130 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | XWB |
Product key | XWBAAC |
Catalog page | Page 23 (C-7-2019) |
GTIN | 4055626299440 |
Weight per piece (including packing) | 3,845 g |
Weight per piece (excluding packing) | 4 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27144705 |
ETIM
ETIM 9.0 | EC002897 |
UNSPSC
UNSPSC 21.0 | 39121500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | ada3aa30-0915-4121-b34a-4ef21642d609 |
Compatible products
-
-
EV-LABEL-C - Label 1309766
-
CHARX SEC-1000 - AC charging controller 1139034
-
CHARX SEC-3000 - AC charging controller 1139022
-
CHARX SEC-3050 - AC charging controller 1139018
-
CHARX SEC-3100 - AC charging controller 1139012
-
CHARX SEC-3150 - AC charging controller 1138965
-
EEM-EM357 - Measuring device 2908588
-
EV-CC-AC1-M3-CC-SER-HS - AC charging controller 1622459
-
EV-CC-AC1-M3-CC-SER-PCB - AC charging controller 1622460
-
EV-CC-AC1-M3-CC-SER-PCB-XC-25X - AC charging controller 1627742
-
EV-CC-AC1-M3-CC-SER-PCB-MSTB - AC charging controller 1627367
-
EM-CP-PP-ETH - AC charging controller 2902802
-
VAL-EV-T1/T2 264/12.5/3+1 - Lightning/surge arrester type 1/2 1180149
-
VAL-EV-T1/T2 264/12.5/3+1-R - Lightning/surge arrester type 1/2 1180150
-
VAL-EV-T2 280/3+1 - Type 2 surge arrester 1180144
-
VAL-EV-T2 280/3+1-R - Type 2 surge arrester 1180145
-
G-INS-M32-M68N-PNES-BK - Cable gland 1411136
Your advantages
Complete product range
Convenient handling due to the ergonomic, triple award-winning design
Available with your logo on request - for consistent branding of your charging station
Longitudinal water tightness reliably prevents water ingress
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Tested in accordance with automotive standards LV124, LV214, and LV215-2
Tested in accordance with EV Ready 37 requirements
Laser-marked mating face in accordance with DIN EN 17186
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates