The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Solutions for high system availability in the automotive industry Many applications in the automotive industry are time-critical. Every interruption has significant effects on system operation and production. Benefit from a reliable and highly functional power supply solution. Redundant or uninterruptible in design, combined with surge protection and device circuit breakers, it ensures trouble-free system operation. With intelligent products and monitoring solutions, you are always kept up to date on the status of your system.

Automotive industry

Schematic layout of an automobile production system

Interactive image map: Layout of an automobile production system
Press shop
The press shop is the entry point into the production of the car bodies. Here, the first parts for the car body are stamped, pressed, and formed. A failure means the interruption of the supply of parts in the production line.
To our redundant supply solutions
Press shop
Body shop
In the body shop, the pressed parts are joined to form a car body. Countless welding spots are set with high precision by a large number of robots. In order to avoid repercussions of the actuator technology on the communication, separate supplies are even used here. This means that in the event of a failure, the systems can always be set to a starting point that allows the production section to be restarted quickly.
To our communicative supply solutions
Body shop
Paint shop
In the paint shop, a failure of the conveying technology or the fans in the oven has serious consequences. The car bodies are ruined when such a failure occurs. Redundancy is essential.
To our redundant supply solutions
Paint shop
Final assembly
In order to meet the individual wishes of customers, vehicles today have a high degree of variance. This results in countless combinations. To ensure that every part is installed in the right vehicle at the right time, sophisticated logistics and complex data management are required. Reliable communication is a fundamental requirement in this area.
To our communicative solutions
Final assembly
Powertrain
Everything needed to drive the vehicle is produced in the powertrain area. This requires countless process steps in extensive systems. Space is also a special issue here. Compact supply solutions offer several advantages for a modular, decentral system design.
To our compact supply solutions
Powertrain

Redundant supply solutions

The redundant supply solution ensures maximum operational safety. Assemble your modular solution with products from our portfolio. Choose among surge protection, energy monitoring, power supply, redundancy module, uninterruptible power supply, and device circuit breaker components suitable for your application.

A redundant power supply solution up to 20 A. This solution includes two QUINT POWER power supplies that are decoupled by a redundancy module. In this way, the failure of one power supply unit does not lead to a system shutdown. The compact buffer module provides additional reliability. With it, an uninterrupted supply can be ensured even in the case of short-term power failures. The surge protection and the CBM electronic circuit breakers protect the power supplies against transient events on the AC side and overloads and short circuits on the DC side.

Interactive image map: Redundant 20 A supply solution
QUINT POWER power supply
Power supply for powerful, reliable 24 V supply.
Find out more
QUINT POWER power supply
QUINT ORING redundancy module
The redundancy module ensures consistent redundancy through to the load.
Find out more
QUINT ORING redundancy module
Type 2 surge protection
Protects against surge voltages from indirect lightning strikes and switching operations.
Find out more
Type 2 surge protection
QUINT buffer module
Protect your application and bridge mains failures lasting up to several seconds.
Find out more
QUINT buffer module
Electronic circuit breaker
The multi-channel electronic circuit breaker protects your system.
Find out more
Electronic circuit breaker
Redundant 20 A supply solution

Redundant 20 A supply solution

Your advantages

  • Reliable power supply with a redundant design
  • Symmetrical load sharing and permanent monitoring through to the load
  • Bridging short-term power failures
  • Electronic circuit breakers prevent interruptions to the output voltage at the switched-mode power supply unit in case of an error and indicate interference
  • Surge protection increases availability by protecting against transient interference

A redundant power supply solution up to 40 A. This solution provides you with a redundant setup with an additional uninterruptible power supply for managing longer mains failures as well. With the EMpro energy measuring device, it also enables efficient energy monitoring. The CAPAROC electronic circuit breaker system shows you information about the consumption of individual loads. Detect irregularities early on and replace predamaged loads before unplanned system failures occur.

Interactive image map: Redundant 40 A supply solution
QUINT POWER power supply
Power supply for powerful, reliable 24 V supply.
Find out more
QUINT POWER power supply
QUINT S-ORING redundancy module
The redundancy modules ensure consistent redundancy through to the load.
Find out more
QUINT S-ORING redundancy module
QUINT uninterruptible power supply
The QUINT UPS supplies your application reliably, even if the supply network is not available.
Find out more
QUINT uninterruptible power supply
Energy storage
You have an optimum supply to your system at all times with the right energy storage for your UPS.
Find out more
Energy storage
CAPAROC electronic circuit breaker system
Configurable device protection with intuitive operation and simple design-in.
Find out more
CAPAROC electronic circuit breaker system
Type 2 surge protection
Protects against surge voltages from indirect lightning strikes and switching operations.
Find out more
Type 2 surge protection
EMpro energy measuring device
Acquire energy and output data and communicate it to higher-level control and management systems.
Find out more
EMpro energy measuring device
Redundant 40 A supply solution

Redundant 40 A supply solution

Your advantages

  • Reliable power supply with a redundant design
  • Consistent redundancy and permanent monitoring through to the load
  • Reliable supply, even during longer mains interruptions
  • Electronic circuit breakers prevent interruptions to the output voltage at the switched-mode power supply unit in case of an error and indicate interference
  • Surge protection increases availability by protecting against transient interference
  • System monitoring with continuous energy monitoring

Communicative supply solution

The communicative 24 V supply solution ensures greater data transparency and thus higher system availability. Through a central interface, the QUINT POWER power supply can be integrated into the network protocol of the CAPAROC circuit breaker system, ensuring complete data consistency from the 400 V primary side to the 24 V supply to the load. You are always kept up to date on the status of your system. A buffer module and surge protection ensure even higher availability.

Interactive image map: Communicative supply solution
Type 2 surge protection
Protects against surge voltages from indirect lightning strikes and switching operations.
Find out more
Type 2 surge protection
QUINT POWER power supply
Power supply with communication for powerful, reliable 24 V supply.
Find out more
QUINT POWER power supply
QUINT buffer module
Buffer modules protect your application during mains failures of up to several minutes.
Find out more
QUINT buffer module
CAPAROC electronic circuit breaker system
Configurable device protection with intuitive operation and simple design-in.
Find out more
CAPAROC electronic circuit breaker system
Communicative supply solution

Communicative supply solution

Your advantages

  • Transmission of all relevant operating data through the circuit breaker system to the controller via fieldbus
  • Complete transparency of operating data from the input to every single circuit breaker
  • Downtimes are reduced to a minimum
  • Bridging short-term power failures
  • Surge protection increases availability by protecting against transient interference

Compact supply solution for decentralized applications

The compact, redundant solution enables the reliable, single-phase supply of decentralized systems. The additional uninterruptible power supply provides the energy reserve necessary to enable a controlled shutdown of remote controllers and machines. Narrow electronic circuit breakers protect against failures caused by overloads and short circuits.

Interactive image map: Compact supply solution for decentralized applications
QUINT uninterruptible power supply
The QUINT UPS supplies your application reliably, even if the supply network is not available.
Find out more
QUINT uninterruptible power supply
Energy storage
You have an optimum supply to your system at all times with the right energy storage for your UPS.
Find out more
Energy storage
PTCB electronic circuit breaker
The narrow device circuit breaker provides protection in accordance with your requirements.
Find out more
PTCB electronic circuit breaker
QUINT ORING redundancy module
The redundancy module ensures consistent redundancy through to the load.
Find out more
QUINT ORING redundancy module
PLT-SEC surge protection
Protect your applications with PLUGTRAB SEC type 3 surge protection.
Find out more
PLT-SEC surge protection
QUINT POWER power supply < 100 W
Powerful and space-saving power supply up to 100 W.
Find out more
QUINT POWER power supply < 100 W
Compact solution for decentralized applications

Compact solution for decentralized applications

Your advantages

  • Reliable power supply with a redundant design
  • Symmetrical load sharing and permanent monitoring through to the load
  • Reliable supply, even during longer mains interruptions
  • Electronic circuit breakers prevent interruptions to the output voltage at the switched-mode power supply unit in case of an error and indicate interference
  • Surge protection increases availability by protecting against transient interference