The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Supply, protection, and monitoring in functional buildings

Automation in functional buildings means that the number of intelligent devices that need to be supplied is constantly increasing. The aim here is to make the power supply efficient and avoid system failures. COMPLETE line provides you with solutions for the supply, protection, and monitoring of energy in functional buildings.

Structure of a reliable power supply for functional building

Interactive image map: Structure of a reliable power supply for functional building
Lightning and surge protection
Type 1+2+3 lightning and surge protection reliably protects electrical installations against surge voltage. The optional remote signaling module with digital output signals tripping and maintenance requirements.
Find out more
Lightning and surge protection
Energy monitoring
As the number of electrical loads increases, so does the potential for energy optimization, and thus the need for monitoring. EMpro energy measuring devices, which can be integrated into the corresponding networks via various interfaces, are suitable for this purpose.
Find out more
Energy monitoring
DC power supply
DC voltage is often used to power electrical door systems, alarm systems, notification systems, and other security and convenience systems. For this purpose, the conversion of the AC voltage is necessary. Historically, different systems require different voltage levels. TRIO or QUINT POWER power supplies provide solutions in finely graduated performance classes for all of these.
Find out more
DC power supply
DC UPS
QUINT and TRIO POWER offer various system solutions with UPS, redundancy systems, and batteries as backup. They thus reliably protect against the failure of electrical systems as needed.
Find out more
DC UPS
Device circuit breakers
Within the DC circuits, the thermal, thermomagnetic, or electronic circuit breakers provide optimum protection.
Find out more
Device circuit breakers
Battery storage
The battery storage systems from the COMPLETE line system are optimally tailored to the power supply solutions and provide you with superior system availability.
Find out more
Battery storage
Connection in the distribution
Sockets for DIN rail mounting enable the direct connection of 230 V devices, e.g., as a power source for maintenance work.
Find out more
Connection in the distribution
End device protection socket
For loads where the cable distance is more than 10 m from the protected main distribution, additional fine protection is recommended.
Find out more
End device protection socket
AC surge protection
In outdoor installations in particular, home charging stations, outdoor lighting, pumps, and photovoltaic systems must be protected against surge voltage. In some cases, these devices are already equipped with surge protection ex works; in other cases, surge protection needs to be added by the customer.
Find out more
AC surge protection
Surge protection for photovoltaic systems
Photovoltaic systems require both AC- and DC-side protection. Fully preassembled string combiner boxes simplify connection considerably. Special photovoltaic connectors also enable safe connection.
Find out more
Surge protection for photovoltaic systems
Industrial networking and security
For buildings to be operated in an efficient and future-proof way, comprehensive and intelligent networking is required. COMPLETE line provides solutions for secure communication in functional building.
Find out more
Industrial networking and security
Connectivity
COMPLETE line provides different solutions for efficient connections in building installations, from feed-in, potential distribution, and outgoing wiring right through to the wet room and outdoor wiring.
Find out more
Connectivity
Control and switching
Building management in functional building must control a wide range of applications centrally, such as IT security, room automation, HVAC, or supply concepts. With the Emalytics building management system and associated components, COMPLETE line offers a platform for controlling and switching all applications.
Find out more
Control and switching

Type 1+2+3 lightning and surge protection reliably protects electrical installations against surge voltage. The optional remote signaling module with digital output signals tripping and maintenance requirements.

For loads where the cable distance is more than 10 m from the protected main distribution, additional fine protection is recommended.

In outdoor installations in particular, home charging stations, outdoor lighting, pumps, and photovoltaic systems must be protected against surge voltage. In some cases, these devices are already equipped with surge protection ex works; in other cases, surge protection needs to be added by the customer.

Photovoltaic systems require both AC- and DC-side protection. Fully preassembled string combiner boxes simplify connection considerably. Special photovoltaic connectors also enable safe connection.

DC voltage is often used to power electrical door systems, alarm systems, notification systems, and other security and convenience systems. For this purpose, the conversion of the AC voltage is necessary. Historically, different systems require different voltage levels. TRIO or QUINT POWER power supplies provide solutions in finely graduated performance classes for all of these.

QUINT and TRIO POWER offer various system solutions with UPS, redundancy systems, and batteries as backup. They thus reliably protect against the failure of electrical systems as needed.

Within the DC circuits, the thermal, thermomagnetic, or electronic circuit breakers provide optimum protection.

As the number of electrical loads increases, so does the potential for energy optimization, and thus the need for monitoring. EMpro energy measuring devices, which can be integrated into the corresponding networks via various interfaces, are suitable for this purpose.

Sockets for DIN rail mounting enable the direct connection of 230 V devices, e.g., as a power source for maintenance work.

Solutions for the subdistribution and connection of the various devices can be found in the “Connectivity” functional unit.