The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Signal transmission

While the machine controller is well protected against environmental influences in control cabinets, numerous sensors and actuators as well as their connection are installed in exposed conditions in the field. COMPLETE line provides solutions for the flexible, modular, and efficient connection of these components in the field.

Examples of signal transmission in the field

Interactive image map: Signal transmission
Passive distributor boxes
In decentral connection technology, passive distributor systems connect the I/O devices to the PLC. Phoenix Contact provides suitable distributor boxes for all connection technologies.
Find out more
Passive distributor boxes
Decentral I/Os
Axioline E is your I/O system of the future with a block design for decentral automation without a control cabinet. The devices have been designed to satisfy both the current and future requirements on field installation and for direct use in a machine under the harshest ambient conditions.
Find out more
Decentral I/Os
IO-Link client
You can extend the functional scope of your application and minimize costs and cabling effort by using the Axioline E IO-Link clients and the corresponding IO-Link devices.
Find out more
IO-Link client
IO-Link device
Increase the number of channels in the field easily and cost-effectively with the IO-Link I/O boxes in a plastic housing.
Find out more
IO-Link device
Decentral safety I/O
Process safe input and output signals in PROFIsafe applications with the safe IO-Link I/O box.
Find out more
Decentral safety I/O
Connectivity in the field
From the control cabinet to the field, COMPLETE line provides innovative products for connection technology that are characterized by their robustness, flexibility, and ease of use.
Find out more
Connectivity in the field
Supply and protection in the field
A frequent challenge in machine building is the reliable supply of decentral loads installed in the field. COMPLETE line provides universal solutions with IP67 protection for this task.
Find out more
Supply and protection in the field
Secure communication in the field
The structure and function of a system may require communication outside the control cabinet in certain circumstances. COMPLETE line provides you with the most diverse solutions for communication in the field.
Find out more
Secure communication in the field

Terminal boxes or passive sensor/actuator cabling boxes with master cables to the controller are classic solutions for connecting field devices. The field devices are connected safely via the sensor/actuator cabling. The signal cables with corresponding terminal blocks or IOs are connected individually in the control cabinet. The passive sensor/actuator cabling boxes take care of the field cabling without any programming effort. The implementation is technically very simple and flexible. With an increasing number of sensors and actuators, increasing cable length, and the associated required signal conditioning, manual cabling is becoming increasingly complex, expensive, and unattractive.

Decentral control elements support the connection of sensors and actuators with the control level in the field, based on PROFINET networks for example. Solutions for other commercially available networks are also available. Connected via IP67-protected Ethernet cables, Axioline E decentral I/Os are fast, robust, and easy to deploy in the field. They collect signals and forward them, including information about the signal source, to the controller.

IO-Link technology adds further possibilities: The globally standardized I/O interface enriches communication with process and service data. This enables early planning of cleaning, for example, by detecting the degree of sensor contamination. In addition, there is access for remote configuration – whether to adapt actuators to changed processes or to transfer stored parameters to replaced IO-Link devices.

The field cabling provides a simple connection of decentral IO-Link field devices to a higher-level IO-Link master. Axioline E analog converters also enable the connection of analog sensors and actuators to the IO-Link box. IO-Link also provides the option of connecting active I/O boxes that transmit further digital signals – even if these do not come from IO-Link field devices.

Special safety I/O boxes also feature functional safety. The Axioline E safe I/O boxes have safe inputs and outputs. SafetyBridge technology allows these boxes to be integrated into PROFIsafe applications.