The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Reliable supply and protection in the field

A frequent challenge in machine building is the reliable supply of decentral loads installed in the field. These can include, for example, control elements, valve terminals, sensors, or decentral control cabinets. COMPLETE line provides universal solutions with IP67 protection for this task.

Establishing a reliable supply for the field

Interactive image map: Establishing a reliable supply for the field
Power supply
The TRIO POWER IP67 power supplies are ideal for installation in the field directly at the load. Thanks to their robust aluminum housing, they are protected against extreme temperatures, dust, and water, and therefore ensure high system availability, even in extreme ambient conditions.
Find out more
Power supply
Device protection
With M12 POWER distributor boxes as well as H and Y distributors, you can cable a large range of loads quickly and clearly. With just one supply cable, you can lead power up to your loads. Save costs through the distribution and bundling of power. Reliable shielding provides secure protection against electromagnetic interference.
Find out more
Device protection
DC potential distribution
Safeguard the operation of your systems: With a complete range of products and solutions for connecting sensors and actuators. Whether for standard applications or cabling in demanding industries and special applications.
Find out more
DC potential distribution
Connectivity in the field
From the control cabinet to the field, COMPLETE line provides innovative connection solutions that are characterized by robustness, flexibility, and ease of use.
Find out more
Connectivity in the field
Secure communication in the field
The structure and function of a system may also require communication outside the control cabinet in certain circumstances. COMPLETE line provides you with the most diverse solutions for use in the field.
Find out more
Secure communication in the field
Control
The digitalization, networking, and globalization of business and technical systems are generating new market demands. COMPLETE line provides future-oriented PLCs, I/O systems, and PLC software.
Find out more
Control

TRIO IP67 power supplies with a robust aluminum housing and connectors designed for the proven SAC field cabling system with M12, 7/8-inch, or IPD circular connectors are suitable for safe use in the field. Versions with optionally integrated fuse and IO-Link extend the functional scope of the power supply: They monitor various pieces of data via IO-Link in order to take measures to increase efficiency and failsafe performance wherever necessary. The individual channels can be configured conveniently via IO-Link.

If line and device protection is not yet integrated into the power supply or mounted in the control cabinet, it should be mounted in the field to protect the application against short circuits, for example. A power distributor is suitable for this function in the IP67 environment. In addition to protecting the application, the power distributor also manages potential distribution.

Depending on the application, further DC potential distribution is realized via the field cabling. The SAC range of M12 and 7/8-inch power and data cables includes plugs, sockets, adapters, and distributors with classic screw-type connections or practical Push-Lock spring connections.