The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Communication technology for electrical installation Build your networks now to be future-proof. Our large product selection offers the right components for every application.

Installer with FL SWITCH SFNB 5TX Ethernet switch

The failsafe networking of all devices provides the basis for the reliable automation and digitalization of a building. Robust communication technology from Phoenix Contact enables you to increase the degree of automation of your systems. We offer a comprehensive range of powerful devices for fieldbus and Ethernet communication that meet the high demands of modern applications.

  • High system availability with robust and interference-free network components
  • Remote access to systems and automatic alerts via cellular communication
  • Standard functions, variable number of ports, and various switch designs

Series 1000 unmanaged switches Ethernet switches for basic and standard applications

  • Fast commissioning via Plug and Play
  • Compact, space-saving design
  • Up to 16 Ethernet connections
  • Fiberglass and Gigabit versions
  • Multiple mounting positions with the mounting adapter

Ethernet patch panels Patch panels are quick and easy interface modules between the field and control cabinet cabling

  • Quick and easy mounting
  • Wide range of different connection technologies/alternative connection technologies
  • For high system availability
  • Compact design

Ethernet extenders The Ethernet extender system for easy and cost-effective IP networking

  • Ethernet communication up to 20 kilometers via any 2-wire cable
  • Fast commissioning via Plug and Play
  • Use of unmanaged extenders in complex IP networks
  • Continuous diagnostics of all devices and paths via IP, regardless of the location
  • High failsafe performance with predictive maintenance and replaceable PLUGTRAB PT-IQ surge protection
  • Easy retrofitting via any 2-wire cable

Smart Ethernet Box All-in-one device for video surveillance

  • Cost savings with an all-in-one solution that provides all functions in a single device
  • Significant time savings with the adapter for wall and mast mounting and minimal wiring effort
  • Advanced PoE management for the reliable operation of IP cameras
  • Wide range of alarm messages via SNMP, e.g., in the event of sabotage attempts or defective surge protection systems
  • Quick and easy startup and configuration via web-based management or the FL Network Manager software