The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Water extraction for the drinking water supply Find out about monitoring and control solutions for the future-oriented and efficient management of well systems.

Service operation in a well field

The challenge


Ground water wells

Safeguarding the water supply sustainably

A future-proof water supply is only plausible if water extraction is done in an environmentally conscious and sustainable manner. Due to the increasing stress on our natural water resources, water extraction is high technical and technological challenge.

Depending on the quality of the ground or surface water, different preparation processes are involved in the drinking water supply process. The size of a plant or a network is also crucial in the selection of the technologies to be used.

The solution


Two technicians working on the automation technology for water extraction
Control room in a water treatment plant
App icons – Operate well systems efficiently via the cloud
Two technicians working on the automation technology for water extraction

Installing or modernizing conveying systems for groundwater abstraction often presents a technical challenge, especially with regard to the automation technology. Preventive maintenance is enabled through the permanent monitoring of systems and assemblies via state-of-the-art sensors. This ensures that indications of wear are detected in good time and further damages and failures are avoided.

Predictive maintenance and the use of secure remote control technology are essential for distributed groundwater wells. These enable you to monitor the status of your pumps and motors from anywhere, at any time.

Phoenix Contact provides a preconfigured and yet configurable solution that performs all the necessary control and regulation tasks for wells.

To the solution for well automation
Control room in a water treatment plant

Control cabinet solutions take on control and regulation tasks for decentral utilities. These include the controlled switching of devices and recording the measurement values. Important messages on precipitation and ground water levels are transmitted to the higher-level control system via a common remote control protocol (IEC 60870-5-104, DNP3, OPC UA) and to the operating personnel by SMS.

App icons – Operate well systems efficiently via the cloud

The intelligent and resource-efficient operation of well systems is achieved through process transparency combined with information from the environment. The well pumps are controlled target-specifically using function blocks, and the data from individual wells is transmitted to a cloud. All relevant measurement and consumption values are processed and compared to external data such as weather forecasts and electricity rates. From this information, recommendations for action can be derived for managing the well system with the highest possible efficiency. The result is an energy and cost savings with maximum resource conservation.

Cost-effective protocol conversion Transmit bundled process data from different remote control stations to the control room using standardized remote control communication. Industrial PCs convert the data to classic remote control protocols, such as IEC 60870-5-104 or IEC 60870-5-101.

Interactive Image Map: topology, protocol conversion, drinking water production
Secure remote communication
We provide appropriate industrial routers and cybersecurity that will allow you to communicate securely with your machines and systems anywhere in the world.
More about industrial routers and cybersecurity
Secure remote communication
Water Functions software library
Using programmed function blocks, the software library simplifies the measurement and control of system processes in wastewater treatment and drinking water treatment.
More about the Water Functions software library
Water Functions software library
Automation technology for PLCnext Technology
Use your preferred programming language for automation and connect your system to your cloud.
More about automation technology
Automation technology for PLCnext Technology

Your advantages

  • Flexibility with protocol conversion from remote control standards in accordance with IEC 60870, Modbus/RTU, Modbus/TCP to IEC 60870-5-101/-104 or OPC UA
  • Easy integration of distributed stations into the system network, thanks to preprogrammed function blocks
  • Resource conservation with targeted well system control

Contact person

Fabian Pasimeni
Fabian Pasimeni
Global Industry Manager Urban Infrastructure
I would be happy to consult with you on your modernization or extension projects. Benefit from our long-standing experience and extensive range of services.

Products


Person using a tablet in front of a control cabinet

Still haven’t found the right product?

Feel free to contact us. We will consult with you to find the ideal solution together.