The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Energy monitoring in process technology systems The comprehensive condition monitoring of equipment saves energy costs and increases system availability. Detect potential damage at an early stage and optimize your processes.

Pumps and motors in a processing plant

Rotating equipment

The challenge


Operation of stainless steel agitators in production

Planning maintenance intelligently

A large proportion of unplanned failures are caused by energy loads, such as rotating equipment. In this case, equipment such as pumps, compressors, and agitators are damaged. Maintenance of these elements is often carried out too early or, in some cases, too late, resulting in production downtime.
With permanent motor and pump monitoring, you focus on the relevant signs of wear and satisfy the prerequisites for predictive maintenance. Armed with this information, a pending failure can be predicted and maintenance performed at exactly the right time. Moreover, you have access to information on the state of health of your system parts at all times.

The solution


Pump for early detection of defects and malfunctions

Early detection of defects and malfunctions

With permanent monitoring of critical pumps and motors, we enable you to perform maintenance at precisely the right time. Depending on the size and type of machine, hydraulic, mechanical, or electrical monitoring may be useful.

The electrical power provides information regarding the run, state, and operating point of the system parts. The monitoring system can be retrofitted quickly and cost-effectively and is therefore also suitable for smaller or medium-sized pumps and motors.
The active power characteristic can be used to identify numerous error patterns, allowing maintenance to be performed at the right time.

Typical active power characteristics The graphics illustrate the monitoring and diagnostics of electric motors for blockages, contamination, and wear, for example. These allow you to recognize critical load states and to protect pumps, actuating drives, fans, and compressors.

Active power characteristic: Normal operation
Active power characteristic: Air bubbles
Active power characteristic: Contamination
Active power characteristic: Blockages
Active power characteristic: Dry running
Active power characteristic: Normal operation
Active power characteristic: Air bubbles
Active power characteristic: Contamination
Active power characteristic: Blockages
Active power characteristic: Dry running

Effective motor and pump monitoring

Motor operating values are recorded using the electrical active power via current and voltage measurement. For three-phase machinery, this is possible in combination with a direct circuit, a contactor, or a frequency converter.

If additional sensors are used for monitoring, the monitoring model will be fine-tuned even further. The transfer can take place in one or more higher-level systems, such as databases, clouds, MES, and asset management. This ensures that the production process is not impacted.

Interactive image map: Function overview NAMUR Open Architecture - monitoring rotating equipment
Cloud solutions
Manage devices intelligently and shorten downtimes with Smart Services on the Proficloud.io IIoT platform.
Find out more
Cloud solutions
PLCs
Work with your preferred programming languages, whether IEC 61131-3 or high-level languages. Integrate open-source code and apps, or network with PLCnext Control via cloud connections.
Find out more
PLCs
Industrial routers for remote maintenance and cybersecurity
For a high level of security, the mGuard routers protect against cyberattacks and malware.
Find out more
Industrial routers for remote maintenance and cybersecurity
Machine manager
Acquire your energy data with our EMpro multifunctional energy measuring devices and communicate this data easily to higher-level control and management systems.
Find out more
Machine manager

Your advantages

  • Reduced installation effort and easy retrofitting of active power measurement for monitoring rotating equipment, for example
  • Minimization of maintenance and repair work with predictive maintenance through smart use of electrical variables
  • Further increase in system availability with optional vibration monitoring

Contact

Contact person Wilfried Grote
Wilfried Grote
Director Global Industry Management Process Industry - Chemicals and Pharmaceuticals
I would be happy to advise you on energy monitoring in your systems so you can uncover the relevant potential for optimizing your system availability.

Products


Person using a tablet in front of a control cabinet

Still haven’t found the right product?

Feel free to contact us. We will consult with you to find the ideal solution together.