The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Tunnel ventilation Requirements for ventilation systems are becoming increasingly more stringent. Ensure the safety of road users and adherence to environmental regulations with our energy-efficient and cost-effective automation solutions.

Ventilation system in a tunnel

The challenge


Tunnel with overhead ventilation

Fluctuating air quality during operation

Traffic conditions in road tunnels mean it is crucial to continuously monitor the oxygen supply, visibility, and the concentration of pollutants in the tunnel. Ventilation systems work closely with traffic control systems to maintain the air quality in regular operation. It is particularly important to ensure that ventilation remains available in the event of a fire, so that rescue operations can be conducted.

Solution


Depiction of an accident with fire in a tunnel

Extracting smoke and heat in the event of a fire

To ensure that rescue operations can be carried out in the event of a tunnel fire, smoke and heat must be kept away from rescue workers and other road users remaining in the tunnel. A suitable ventilation control system is used to control smoke and heat in the tunnel tube. The ventilation runs in extraction or injection mode, depending on the specific fire scenario. The way in which ventilation is controlled in the event of a fire depends largely on whether the source of the fire can be located in the tunnel tube. An overpressure is generated to prevent smoke from entering the evacuation shaft.

Our solutions for your applications

Car exhaust with exhaust gases
Overhead fan in a tunnel
RFC 4072R – redundant controller with fiber-optic cable
Car exhaust with exhaust gases

With Phoenix Contact, you can quickly and easily connect your sensors in road and railway tunnels. Benefit from efficient engineering with prepared function blocks in our software libraries.

Use the subfunctions, e.g. for monitoring NOx, CO, and CO₂ concentrations, to ensure more efficient project sequences.

Overhead fan in a tunnel

Ventilation systems are one of the biggest consumers of power in tunnels for motor vehicles. It is therefore important that fan drives start up and operate in an energy-efficient manner. Integrating the drives into the tunnel control system allows any anomalies to be detected at an early stage.
Benefit from increased efficiency with continuous monitoring and status-based maintenance.

RFC 4072R – redundant controller with fiber-optic cable

Ventilation devices are a key element of tunnel safety. Fresh air is brought in to ensure compliance with predefined levels of carbon monoxide and diesel emissions not only in the event of a fire, but also when the volume of traffic is particularly high. The controller has a redundant configuration to prevent the ventilation system from failing.

Phoenix Contact provides appropriate solutions for ensuring the availability and the redundant design of ventilation systems.

Traffic cameras above a road

Secure remote access in tunnel mode

Secure network and control infrastructures with high-level availability ensure you can lay the foundation for reliable tunnel operation. We support you with high-performance products for fiber optics, copper, and wireless.

Our solutions for redundant network structures meet all the necessary safety and bandwidth requirements for secure and error-free access from the traffic control room. The respective redundancy levels ensure seamless data transmission for all tunnel applications. So, even in the event of partial failures, for example because of defective devices or connections, relevant protocols can be forwarded in real time. Our IEC 62443-certified consulting services and the use of modern encryption standards safeguard your data.

Learn in our white paper how to assure maximum security during remote access to your systems and protect yourself against cyberattacks and malware.

Your advantages

  • Quick and easy connection of your sensors via prepared software and app solutions
  • Reduced costs due to minimal engineering effort
  • Cost-effective operation with needs-based ventilation
  • High-availability ventilation given the redundant network and control infrastructures
  • Secure remote access to your plant

Contact

Your contact person: Christophe Steppe
Christophe Steppe
Global Industry Manager Tunnel Infrastructure
I would be happy to consult with you on your modernization or extension projects. Benefit from our long-standing experience and extensive range of services.

Products


Person using a tablet in front of a control cabinet

Still haven’t found the right product?

Feel free to contact us. We will consult with you to find the ideal solution together.