The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Versatile in use – the new universal tools

2025-04-22
UNIFOX-MP 6-1 and UNIFOX-MP 7-1 multifunctional pliers

The Unifox tool portfolio from Phoenix Contact has been extended to include two new multifunctional pliers, three pliers wrenches, and one “Linemans” pliers.

The Unifox-MP multifunctional pliers with ergonomic two-component handle combine six or seven functions in a single tool. They make it possible to not only grip, bend, and cut wires, but also to strip cables and crimp ferrules. Their angled tip can be used to easily pierce and deburr flush-mounted sockets. While the Unifox MP 6-1 can be used to cut cables without crushing, the Unifox-MP 7-1 has a diagonal cutter. This means that fine, medium-hard, and piano wires can be effortlessly cut to length. In addition, the pliers provide a crimping area for insulated ring cable lugs.
The Unifox-Wrench pliers wrench combines the functions of pliers and a wrench. Ideal for gripping, holding, bending, and turning nuts and bolts, it offers continuous adjustment via push button and an integrated scale for quick and easy setting of the wrench size. The smooth gripping jaws, which can be moved in parallel, protect sensitive surfaces against damage. Thanks to the leverage ratio of greater than 10:1, the pliers wrench ensures a high clamping force and therefore a secure hold.

The Unifox-LM “Linemans” combination pliers are ideal for gripping, bending, and twisting wires as well as for pin crimping uninsulated cable lugs. The ergonomic two-component handle ensures comfort, while the toothed gripping surfaces and the additional gripping area below the joint provide optimum grip. With the extra-long blades with a cutting hardness of 62-64 HRC, the Unifox LM offers optimum cutting performance and durability.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications