The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

New lower housing part for ICS series electronics housings

2025-04-22
ICS lower housing part

With a width of 50 mm, the new lower housing part for the ICS series from Phoenix Contact provides the largest possible PCB surface and thus creates more space for the electronics it holds.

The lower housing part has a height of 122 mm and a depth of 130.9 mm. Up to four PCBs and 20 connectors with up to 100 positions can be mounted in it on five connection levels. Thanks to the increased PCB surface, the new lower housing part provides more space for electronic components. The new combination of existing dimensions simultaneously ensures full compatibility with the existing ICS product portfolio.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications