IP66 Touch panel with 15.6-inch widescreen (16:9) HD, PCAP display, Software: Visu+ RT
Touch panels
Touch panel, 17.8 cm / 7"-TFT display (analog resistive), 800 x 480 pixel(s) (WVGA), 16.7 million colors, Arm® Cortex®-A7, 528 MHz i.MX6 UL, 2x COM (RS-232/422/485), 1x USB 2.0, Typ A, 1x USB 2.0, Typ B, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, Visu+, without bus system.
Touch panel, 10.92 cm / 4.3"-TFT display (analog resistive), 480 x 272 pixel(s) (WQVGA), 16.7 million colors, Arm® Cortex®-A7, 528 MHz i.MX6 UL, 2x COM (RS-232/422/485), 1x USB 2.0, Typ A, 1x USB 2.0, Typ B, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, Visu+, without bus system.
IP66 Touch panel with 10.1-inch widescreen (16:9) XGA, PCAP display, software: Visu+ RT
IP66 Touch panel with 18.5-inch widescreen (16:9) HD, PCAP display, Software: Visu+ RT
IP66 Touch panel with 12.1-inch widescreen (16:9) XGA, PCAP display, software: Visu+ RT
Touch panel, 25.7 cm / 10.1"-TFT display (analog resistive), 1024 x 600 pixel(s) (WSVGA), 16.7 million colors, Arm® Cortex®-A7, 528 MHz i.MX6 UL, 2x COM (RS-232/422/485), 1x USB 2.0, Typ A, 1x USB 2.0, Typ B, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, Visu+, without bus system.
IP66 Touch panel with 21.5-inch widescreen (16:9) HD, PCAP display, Software: Visu+ RT
IP66 Touch panel with 7-inch widescreen (16:9) VGA, PCAP display, Software: Visu+ RT