Stripping tool, for cables and conductors from 0.02 - 10 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade
Stripping pliers
Stripping tool, for cables and conductors from 4 - 16 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade
Stripping tool, for cables and conductors (especially for cables protected against short circuits and ground leakages) 1.5 - 6 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade
Stripping tool, for stripping multicore signal, control and fiberglass wires of Ø 2.5 - 11 mm. Insulation thickness up to 1 mm
Stripping tool for coaxial cables of Ø 2.5 ... 7.6 mm, 3-level, strip-off dimensions 6.0 and 6.0 mm
Stripping pliers for cables with PVC insulation, stripping range: 0.08 to 6 mm2, wire cutting up to 6 mm2 flexible or 4 mm2 rigid
Stripping tool, for stripping lines (specially for fiber optics lines) of Ø 4 - 16 mm
Stripping tool, for cables and conductors (especially for cables protected against short circuits and ground leakages) 1.5 - 6 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade
Stripping pliers, for removing the sheath from cables up to 5 mm in diameter, for stripping conductors with a cross section of up to 10 mm2, scale for measuring the stripping length; VDE-tested.
Stripping tool, for conductors and cables with a conductor cross-section from 0.08 to 2.5 mm, self-adjusting, stripping length adjustable up to 15 mm, cutting capacity up to 6 mm2 stranded/1.5 mm2 solid