Protective hose, material: PA 6, UV-resistant: yes, flexible, degree of protection: IP68, color: black, flammability rating in acc. with UL 94: V0, inside diameter: 23 mm, Total length: 50 m
Protective hoses
Protective hose, material: PA 6, UV-resistant: yes, flexible, degree of protection: IP68, color: black, flammability rating in acc. with UL 94: HB, inside diameter: 16.5 mm, Total length: 50 m
Protective hose, material: PA 6, UV-resistant: yes, flexible, degree of protection: IP68, color: black, flammability rating in acc. with UL 94: V0, inside diameter: 16.5 mm, Total length: 50 m
Protective hose, material: PA 6, UV-resistant: yes, flexible, degree of protection: IP68, color: black, flammability rating in acc. with UL 94: HB, inside diameter: 29 mm, Total length: 25 m
Protective hose, material: PA 6, UV-resistant: yes, flexible, degree of protection: IP68, color: black, flammability rating in acc. with UL 94: V0, inside diameter: 48 mm, Total length: 25 m
Protective hose, material: Steel, galvanized, degree of protection: IP40, color: silver-colored, inside diameter: 31 mm, Total length: 10 m
Protective hose, material: PA 6, UV-resistant: yes, flexible, degree of protection: IP68, color: black, flammability rating in acc. with UL 94: HB, inside diameter: 10 mm, Total length: 50 m
Protective hose, material: Steel, galvanized / PVC, degree of protection: IP68, color: black, inside diameter: 22 mm, Total length: 10 m
Protective hose, material: Steel, galvanized, degree of protection: IP40, color: silver-colored, inside diameter: 40 mm, Total length: 10 m
Protective hose, material: PU, filament: PUR sheathed spring steel, UV-resistant: no, flexible, degree of protection: IP68, color: blue, flammability rating in acc. with UL 94: V2, inside diameter: 38 mm, Total length: 10 m