EMG 10-OV-230AC/24DC/1
-
Solid-state relay module
2944274
Power solid-state relay, with LED and protective circuit in input and output circuits, input: 230 V AC, output: 5 - 36 V DC/max. 1 A
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Solid-state relay module |
Application | Output function |
Operating mode | 100% operating factor |
Insulation characteristics | |
Insulation | Basic insulation |
Data management status | |
Date of last data management | 19.03.2025 |
Test voltage (Input/output) | 3.5 kV AC (Input/output) |
Nominal input voltage UN | 230 V AC |
Input voltage range in reference to UN | 0.9 ... 1.1 |
Input voltage range | 207 V AC ... 253 V AC |
Switching threshold "0" signal in reference to UN | ≤ 0.27 |
Switching threshold "1" signal in reference to UN | ≥ 0.45 |
Typical input current at UN | 4 mA |
Typical response time | 25 ms |
Typical turn-off time | 25 ms |
Status display | LED (yellow) |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Transmission frequency | 10 Hz |
Contact switching type | 1 N/O contact |
Design of digital output | electronic |
Output nominal voltage | 24 V DC |
Output voltage range | 5 V DC ... 36 V DC |
Limiting continuous current | 1 A (see derating curve) |
Surge current | 2 A (t = 1 s) |
Peak offstate voltage | 45 V DC (Collector-emitter reverse voltage) |
Voltage drop at max. limiting continuous current | ≤ 1 V |
Output circuit | 2-conductor, floating |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Input side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Output side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Width | 10 mm |
Height | 75 mm |
Depth | 102 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2944274 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | 0611* |
Product key | DK61C1 |
GTIN | 4017918081577 |
Weight per piece (including packing) | 39.99 g |
Weight per piece (excluding packing) | 37.6 g |
Customs tariff number | 85364900 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371604 |
ECLASS-15.0 | 27371604 |
ETIM
ETIM 9.0 | EC001504 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: 7439-92-1) | |
SCIP | 7c90beed-9747-4d42-8c22-a95a48f516fa |
Compatible products
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949