UPS modules with integrated battery are particularly space-saving: the UPS module and battery are combined in one housing. It’s just a case of connecting a power supply upstream.
UNO-UPS/24DC/24DC/60W
-
Uninterruptible power supply
2905907
Uninterruptible power supply with integrated battery, lead AGM, VRLA technology, 24 V DC, 2x 0.8 Ah.
Product details
General | |
Note on the battery | This product contains a battery with a limited shelf life that must be charged every few months. The product packaging indicates when the battery must be started up or recharged. The general shelf life can be found in the energy storage devices area under “Latest startup”. |
DC operation | |
Input voltage | 24 V DC |
Input voltage range | 22.5 V DC ... 29.5 V DC |
Voltage type of supply voltage | DC |
Buffer period | 45 min (0.5 A) |
20 min (1 A) | |
8 min (2 A) | |
5 min (2.5 A) | |
Current consumption | 2.8 A (max.) |
< 60 mA | |
< 300 mA | |
Input fuse | 5 A (electronic) |
Efficiency | > 95 % (for charged batteries) |
> 92 % (Battery operation) | |
Nominal output voltage | 24 V DC |
Nominal output current (IN) | 2.5 A |
Bridging time | 300 s |
Output power | 60 W |
Power dissipation | 3 W (Mains operation) |
6 W (Battery operation) | |
Battery operation | |
Connection in series | no |
Mains operation | |
Nominal output voltage | 24 V DC |
Output voltage range | UOut = UIn - 0.5 V DC |
Nominal output current (IN) | 2.5 A (permanent) |
Battery operation | |
Nominal output voltage | 24 V DC |
Output voltage range | 20 V DC ... 27.3 V DC |
Nominal output current (IN) | 2.5 A (permanent) |
Signal: Alarm | |
Output description | Transistor (24 V DC/15 mA) |
Signal: Battery mode | |
Output description | Transistor (24 V DC/15 mA) |
Charging current | 200 mA |
Nominal capacity | 2x 0.8 Ah |
Charging time | approx. 5 h |
Battery module service life | 3 Years ... 5 Years (20 °C) |
Latest startup date (battery only) | 3 Months (0 °C ... 20 °C) |
1 Months (30 °C ... 40 °C) | |
Latest startup (battery only) - range | 3 Months ... 1 Months (20 °C ... 30 °C) |
Battery technology | Lead rechargeable battery module |
Accumulator type | YUASA NP0.8-12 |
YUCEL Y0.8-12 | |
YUVOLT 0.8-12 | |
Battery presence check (cyclic) | 60 s |
Battery fuse | T 5 A 32 V |
IQ technology | no |
Input | |
Connection method | Screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 14 |
Stripping length | 7 mm |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Output | |
Connection method | Screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 14 |
Stripping length | 7 mm |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Signal | |
Connection method | Screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 14 |
Stripping length | 7 mm |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Types of signaling | LED |
Signal output | |
Signalization designation | Power In OK |
Status display | LED |
Note on status display | static on |
Signal output: Switching output | |
Signalization designation | Alarm |
Status display | LED |
Note on status display | static on |
Signal output | |
Status display | LED |
Note on status display | flashing |
Signal output: Switching output | |
Signalization designation | Battery mode |
Status display | LED |
Note on status display | flashing |
Signal output | |
Signalization designation | Service |
Status display | LED |
Note on status display | flashing |
Product type | DC UPS with integrated battery |
Product family | UNO UPS ‒ UPS with integrated battery |
IQ technology | no |
MTBF (IEC 61709, SN 29500) | > 1900000 h (40 °C) |
Insulation characteristics | |
Protection class | III |
Degree of pollution | 2 |
Life expectancy (electrolytic capacitors) | |
Time | 170312 h |
Width | 110 mm |
Height | 90 mm |
Depth | 84 mm |
Installation dimensions | |
Installation distance right/left | 0 mm / 0 mm (≤ 70 °C) |
Installation distance top/bottom | 30 mm / 30 mm (≤ 70 °C) |
Mounting type | DIN rail: 35 mm |
Assembly note | alignable: 0 mm horizontally, 30 mm vertically |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
Housing material | Plastic |
Housing material | PC+ABS |
Type of housing | Plastic |
Foot latch material | POM (Polyoxymethylene) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -15 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 60 °C |
Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
Vibration (operation) | < 13.2 Hz, amplitude ±1.0 mm (according to IEC 60068-2-6) |
13.2 Hz ... 100 Hz, 0.7g |
Standard - Electrical safety | IEC 62368-1 (SELV) |
UL approvals | UL Listed UL 508 |
UL/C-UL Recognized UL 60950-1 |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
EMC requirements for noise emission | EN 61000-6-3 |
EN 61000-6-4 | |
EMC requirements for noise immunity | EN 61000-6-1 |
EN 61000-6-2 | |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | 6 kV (Test Level 3) |
Discharge in air | 8 kV (Test Level 3) |
Comments | Criterion A |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 3 GHz |
Test field strength | 10 V/m (Test Level 3) |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | 2 kV (Test Level 3 - asymmetrical) |
Output | 2 kV (Test Level 3 - asymmetrical) |
Signal | 2 kV (Test Level 4 - asymmetrical) |
Comments | Criterion A |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Input | 1 kV (Test Level 3 - symmetrical) |
2 kV (Test Level 3 - asymmetrical) | |
Output | 1 kV (Test Level 3 - symmetrical) |
2 kV (Test Level 3 - asymmetrical) | |
Signal | 1 kV (Test Level 2 - asymmetrical) |
Comments | Criterion A |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Input/output/signal | asymmetrical |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V (Test Level 3) |
Emitted interference | |
Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Item number | 2905907 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ***** |
Product key | CMUUV3 |
GTIN | 4055626007380 |
Weight per piece (including packing) | 1,182 g |
Weight per piece (excluding packing) | 1,186 g |
Customs tariff number | 85371091 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27040705 |
ECLASS-15.0 | 27040705 |
ETIM
ETIM 9.0 | EC000382 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | 133f8ee5-d2ce-44e8-baf9-c674f2324f10 |
Compatible products
Your advantages
Compact and narrow
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949