RAD-PIG-RSMA-N-EX/ATEX - Antenna barrier
2904788

Antenna barrier, type of protection: Ex d, Ex mb, Ex i, barrier installation: zone 1, antenna installation: zone 0, 1 or 2, frequency range: 0.3 GHz … 6 GHz, connection: RSMA (male) -> N (female), incl. 0.7 m / 2.3 ft. connection cable, ATEX and IECEx approval

Product details








Compatible products


Your advantages

Universal use (frequency range of 0.3 ... 6 GHz)
Use of standard antennas in the hazardous area of zone 0, 1, and 2