Router with intelligent firewall and OPC/Modbus inspector with ATEX and IECEx approval, from FW 8.5: VPN for up to 250 tunnels, CIFS Integrity Monitoring, redundancy function, metal housing, slot for SD memory card, extended temperature range
FL MGUARD RS4000 TX/TX-P
-
Router
2702259
Security appliance for process applications, 10/100 Mbps, NAT, firewall, 250 VPN tunnel, MODBUS inspector, OPC inspector
Free download available.
Downloads
Product details
Width | 45 mm |
Height | 130 mm |
Depth | 120.6 mm |
Note on application | |
Note on application | Only for industrial use |
Color | silver |
Housing material | Metal |
Ethernet | |
Connection method | RJ45 |
Transmission speed | 10/100 Mbps |
Transmission physics | Ethernet in RJ45 twisted pair |
Transmission length | 100 m (per segment) |
Signal LEDs | Supply voltage, data transmission, error, link, activity |
No. of channels | 2 (RJ45 ports) |
Signal contact | |
Connection method | Plug-in/screw connection via COMBICON |
Additional text | not electrically isolated |
VPN - release button | |
Connection method | 24 V DC/250 mA can be connected as an option |
Functionality | |
Basic functions | Router with intelligent firewall and OPC/Modbus inspector, FW 8.5 or later: VPN for up to 250 tunnels, CIFS Integrity Monitoring, redundancy function, metal housing, slot for SD memory card, extended temperature range, high-performance firewall / VPN: up to 124 Mbps / 40 Mbps |
System requirements | |
Supported browsers | HTTPS support required |
Product type | Security router for the DIN rail |
Type | Stand-alone |
Basic functions | Router with intelligent firewall and OPC/Modbus inspector, FW 8.5 or later: VPN for up to 250 tunnels, CIFS Integrity Monitoring, redundancy function, metal housing, slot for SD memory card, extended temperature range, high-performance firewall / VPN: up to 124 Mbps / 40 Mbps |
Insulation characteristics | |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Security functions | |
1:1 Network Address Translation (NAT) in the VPN | supported |
Number of VPN tunnels | 250 (Firmware 8.5 or later) |
Authentication | X.509v3 certificates with RSA or PSK |
Data integrity | MD5, SHA-1, SHA 256, SHA-512 |
Dynamic Host Configuration Protocol (DHCP) support | Server or Relay Agent |
Filtering | MAC and IP addresses, ports, protocols |
Firewall data throughput | max. 124 Mbps (Router mode, default firewall rules, bidirectional throughput) |
max. 61 Mbps (Stealth mode, default firewall rules, bidirectional throughput) | |
Firewall rules | Configurable stateful inspection firewall with full scope of functions, deep packet inspection for OPC classic |
Basic functions | Router with intelligent firewall and OPC/Modbus inspector, FW 8.5 or later: VPN for up to 250 tunnels, CIFS Integrity Monitoring, redundancy function, metal housing, slot for SD memory card, extended temperature range, high-performance firewall / VPN: up to 124 Mbps / 40 Mbps |
Internet Protocol Security (IPsec) mode | ESP tunnel / ESP transport |
Link Layer Discovery Protocol (LLDP) | As per protocol 802.2 |
Network Time Protocol (NTP) client | Client |
Remote Syslog Logging | on externals server |
Routing | Standard routing, NAT, 1:1-NAT, port forwarding |
Protection against | IP spoofing, DoS and Syn Flood Protection |
Encryption methods | DES, 3DES, AES-128, -192, -256 |
Virtual private network (VPN) throughput | max. 40 Mbps (Router mode, VPN bidirectional throughput) |
max. 27 Mbps (Stealth mode, VPN bidirectional throughput) |
Local diagnostics | P1, P2 Supply voltage US1, US2 Green LED |
One LED per port Link active Green LED | |
Maximum power dissipation for nominal condition | 2.4 W |
Supply | |
Supply voltage (DC) | 24 V DC (redundant) |
Supply voltage range | 11 V DC ... 36 V DC |
Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Max. current consumption | 0.24 A |
Typical current consumption | 100 mA (at US = 24 V DC) |
Function | |
Signal contact control voltage | 24 V DC (typical) |
Signal contact control current | 250 mA (short-circuit-proof) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Permissible humidity (operation) | 5 % ... 95 % (5% ... 95% relative humidity, temporary condensation in accordance with Class 3K7 / IEC EN 60721-3-3 (except for wind-driven precipitation and ice buildup)) |
Conformity/Approvals | |
Conformance | CE-compliant |
IECEx | Ex nA IIC T4 Gc |
Mounting type | DIN rail mounting |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) 6 kV contact discharge, 8 kV air discharge |
IEC 61000-6-2 IEC 61000-4-3 (immunity to radiated interference) 10 V/m (80 MHz ... 2000 MHz) | |
IEC 61000-6-2 IEC 61000-4-4 (burst) 2 kV power line, 1kV data line | |
IEC 61000-6-2 IEC 61000-4-5 (surge) power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line | |
IEC 61000-6-2 IEC 61000-4-6 (immunity to conducted interference) 3 V (10 kHz ... 150 kHz), 10 V (150 kHz ... 80 MHz) | |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 55022 / Class B |
Status display | LEDs:P1, P2, Fault, State, Error, LAN, WAN |
Item number | 2702259 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ***** |
Product key | DNN331 |
GTIN | 4055626064161 |
Weight per piece (including packing) | 869.3 g |
Weight per piece (excluding packing) | 660 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170406 |
ETIM
ETIM 9.0 | EC001478 |
UNSPSC
UNSPSC 21.0 | 43222600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | 442152c9-1a89-4526-9a53-bb27cc48e3bc |
Compatible products
-
FL CAT5 PATCH 0,3 - Patch cable 2832250
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CRIMPTOOL - Assembly tool 2744869
-
FL MGUARD LIC FW MNT 2030 - License 1493074
-
FL MGUARD DM UNLIMITED - Software 2981974
-
SD FLASH 2GB - Program/configuration memory 2988162
Your advantages
Central management tool
OPC inspector
Deep Packet Inspection
OPC firewall
Maximum security
Maximum performance
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949