Complete solution for photovoltaics

Simply safe: connectors for photovoltaics

Choose SUNCLIX for photovoltaics solutions from a single source – from photovoltaic panels, DC cabling, and inverters to the AC connection for feeding into the power grid.

Phoenix Contact offers a consistent and complete solution for photovoltaic system cabling: high-quality and coordinated SUNCLIX components make installation easier and ensure stable energy generation and supply for investors, planners, installers, and operators.

Your advantages

  • High investment security and high operational reliability, thanks to the unique SUNCLIX connection technology that prevents mismatching
  • Steadily stable energy generation by means of weatherproof insulation materials and high-quality contacts with minimized contact resistances
  • Simple design-in, purchasing, and storage processes, thanks to consistent, one-stop AC and DC connection solutions
  • Fast and reliable on-site cabling, thanks to the unique SUNCLIX spring connection for conductor cross sections of 2.5 mm² to 16 mm²
  • New market potential through application-optimized connection systems for micro inverters and building-integrated photovoltaics (BIPV)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300