M8 and M12 connectors have become established as the standard for industry. Take advantage of the compact circular connectors for your interfaces and media: for signals, data and power.
We provide you with all numbers of positions and codings in one standard pin connector pattern. In addition to connectors for assembly and assembled cables, the product range also includes device connectors and distributors.
Complex automation processes call for high volumes of data at ever-increasing transmission speeds. Transmit this data safely and reliably using connectors from Phoenix Contact which are suitable for industrial use. We offer solutions for all common networks and fieldbus systems.
With our X-coded connectors we offer you a future-proof data transfer which you can now integrate into your infrastructures, networks or terminal devices. Seamless communication is therefore possible across the entire company network – from office to machine.
Our data connector housings are 360° shielded. Furthermore, X-coded components also have pair shielding right through to the pin connector pattern.
You can link the shielded IP20 world with the robust IP67 world using assembled RJ45 to M12 Ethernet cables. Patch cables simplify installation.
Save time and space: with the Y-coded M12 hybrid connectors and the appropriate device connectors, you can transmit data and power to the device via an interface – in a compact design suitable for industrial use.
Cabling from the field to the control level: for bus applications, we offer A and B-encoded M12 connectors which are specially designed for field bus technology. Pre-assembled network cables and connectors ensure effective communication in machinery and systems.
Phoenix Contact has the largest product and solution range in M8 and M12 designs for the secure transmission of signals: from standard applications to high contact density, to pre-assembled cables or connectors for assembly, device connectors, and distributors. Flexibly combine the components that you need for the connection of your sensors and actuators.
In industrial applications, the trend is moving towards increasingly compact designs while still maintaining high packing density. You can transmit signals via the 12- and 17-pos. high-density connectors in a space saving M12 design. The A-coding is standardized and is compatible with being combined in other interfaces.
The PUR cables that we use as standard are halogen-free, resistant to chemicals, oils, and lubricants and are suitable for drag chain applications. Cost-effective PVC cables can be used in applications where medium mechanical strains are expected. We offer special tailor-made cable qualities for outdoor, food industry and railway applications.
Device connection technology does not just have to be powerful, it also needs to be compact and flexible. The innovative M12 power cabling from Phoenix Contact offers maximum power in an extremely compact size. Supply motors and devices in the field with up to 16 A or up to 690 V depending on the design.
Cabling sensors and actuators in an industrial environment requires the reliable and fast connection of electric cables. With our connectors for assembly, we provide all connection technologies suitable for your application in an M12 design. Choose between Push-in or QUICKON fast connection technologies or screw, crimp or pierce connection.
Choose the right connection technology from our wide range to transfer your data, signals, and power.
Wire solid and pre-treated conductors easily and without tools, thanks to direct insertion with Push-in connection technology. Open the terminal point using the colored lever. With this method, you can also wire fine stranded litz wires or release conductors by hand.
QUICKON provides the fastest connection for M12 connectors. The insulation displacement contact severs the conductor insulation. It creates a resilient, vibration resistant, and gas-tight connection for litz wires.
The crimp connection enables a fast, automated connection whenever cables have to be assembled in high quantities. The extremely compact connector is suitable for railway applications.
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on