Optimally position your wind turbine generator to the wind to increase your yield.
In order for the nacelle to optimally track the wind, numerous components must interact seamlessly. The data for wind measurement is evaluated continuously and compared with the system behavior.
Reliable condition monitoring ensures that the wind turbine generator is optimally aligned at all times, thereby achieving the best possible yield. In addition to the reliable operation of the plant, it must also be possible to provide a safe state for service personnel if required.
Information about the strength and direction of the wind is essential to the operation of a WTG. Functional safety and maximum reliability of the components therefore play a significant role.
We offer turn-key solutions that always keep you informed of all the relevant values. Both hardware and software-based data processing is supported, for example, with SAFE AI safe analog value processing.
Reliable condition monitoring on WTGs safeguards the life of service technicians.
With safety relay modules you can easily implement emergency stop applications, for example. They can be individually adjusted and enable several safety functions to be combined.
The safety solutions from Phoenix Contact are not only suitable for networked systems, they can also be used for stand-alone applications.
In order to extend the service life of components such as the gear box and generator as far as possible, the operating conditions should be observed as closely as possible.
To achieve this, numerous sensor measured values must be recorded which the plant control system uses as the basis for monitoring states. In addition, safety equipment and wind measuring systems must be seamlessly integrated into the system.
Solutions for monitoring the condition of your system so you can extend the service life of components such as the gear box and generator
"$pageName" on